StarQuick Quick delivery / Shape B
Mitsuboshi Belting
Trapezoidal Tooth
L, StarQuick (Quick delivery)
Belt width 25.4mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/l_starquick_q_d/belt_width_25_4mm_starquick_q_d/starquick_shape_b.prj},{NB=S1-24L100BF-12T0K_(12)},{STDST=Standard stock item},{TYPE=L},{NT=24},{NW=100},{S=B},{MS=S1},{FL=F},{SD=12},{KW=K},{TH=T0},{ATTENTION=About StarQuick},{PD=72.77},{OD=72.00},{W=28},{H=2.5},{LA=33},{K=12},{LB=45},{D=44},{FT=1.6},{F=78},{M=58},{FD=72.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
LA
Pulley width
[mm]
K
Boss width
[mm]
LB
Total width
[mm]
D
Diameter
[mm]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
S1-14L100BF-10T0K
L
14
100
B
-
-
42.45
41.68
28
2.5
33
12
45
30
47
34
S1-15L100BF-10T0K
L
15
100
B
-
-
45.48
44.72
28
2.5
33
12
45
32
51
36
S1-16L100BF-12T0K
L
16
100
B
-
-
48.51
47.75
28
2.5
33
12
45
34
55
39
S1-17L100BF-12T0K
L
17
100
B
-
-
51.54
50.78
28
2.5
33
12
45
35
57
41
S1-18L100BF-12T0K
L
18
100
B
-
-
54.57
53.81
28
2.5
33
12
45
36
61
41
S1-19L100BF-12T0K
L
19
100
B
-
-
57.61
56.84
28
2.5
33
12
45
38
65
50
S1-20L100BF-12T0K
L
20
100
B
-
-
60.64
59.88
28
2.5
33
12
45
40
65
50
S1-21L100BF-12T0K
L
21
100
B
-
-
63.67
62.91
28
2.5
33
12
45
42
69
50
S1-22L100BF-12T0K
L
22
100
B
-
-
66.70
65.94
28
2.5
33
12
45
44
74
53
S1-24L100BF-12T0K
L
24
100
B
-
-
72.77
72.00
28
2.5
33
12
45
44
78
58
S1-25L100BF-12T0K
L
25
100
B
-
-
75.80
75.04
28
2.5
33
12
45
44
83
63
S1-26L100BF-12T0K
L
26
100
B
-
-
78.83
78.07
28
2.5
33
12
45
44
86
66
S1-28L100BF-12T0K
L
28
100
B
-
-
84.89
84.13
28
2.5
33
12
45
50
93
75
S1-30L100BF-12T0K
L
30
100
B
-
-
90.96
90.20
28
2.5
33
12
45
50
99
78
S1-32L100BF-16T0K
L
32
100
B
-
-
97.02
96.26
28
2.5
33
15
48
50
105
84
S1-34L100BF-16T0K
L
34
100
B
-
-
103.08
102.32
28
2.5
33
15
48
56
112
90
S1-36L100BF-16T0K
L
36
100
B
-
-
109.15
108.39
28
2.5
33
15
48
56
115
90
S1-38L100BF-16T0K
L
38
100
B
-
-
115.21
114.45
28
2.5
33
15
48
60
126
100
S1-40L100BF-16T0K
L
40
100
B
-
-
121.28
120.51
28
2.5
33
15
48
60
126
100
S1-44L100BF-16T0K
L
44
100
B
-
-
133.40
132.64
28
2.5
33
20
53
65
138
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表