Standard Shape A
Mitsuboshi Belting
Trapezoidal Tooth
L, StarQuick (Quick delivery)
Belt width 19.0mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/l_starquick_q_d/belt_width_19_0mm_starquick_q_d/standard_shape_a.prj},{NB=24L075A (,12,0,0,0,0,,No,None,None,)},{STDST=Stadndard stock item},{STDRT=24},{DESCR=L - Belt Width 19.0 mm},{ORDER=24L075A},{MATERIAL=Steel},{NT=24},{SOB=},{D1=12.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=72.77},{OD=72.00},{LA=26},{W=21},{H=2.5},{HH=1.77},{T=1.6},{DMIN=12},{DMAX=28},{FL=F-167858},{F=78},{M=58},{FD=72.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
12L075A
Standard stock item
12
L - Belt Width 19.0 mm
12L075A
Steel
36.38
35.62
26
21
2.5
1.77
1.0
8
18
F-104328
43
28
39.5
14L075A
Standard stock item
14
L - Belt Width 19.0 mm
14L075A
Steel
42.45
41.68
26
21
2.5
1.77
1.0
10
20
F-104734
47
34
43.0
15L075A
Standard stock item
15
L - Belt Width 19.0 mm
15L075A
Steel
45.48
44.72
26
21
2.5
1.77
1.6
10
20
F-165136
51
36
47.1
16L075A
Standard stock item
16
L - Belt Width 19.0 mm
16L075A
Steel
48.51
47.75
26
21
2.5
1.77
1.6
12
22
F-165539
55
39
48.0
17L075A
Standard stock item
17
L - Belt Width 19.0 mm
17L075A
Steel
51.54
50.78
26
21
2.5
1.77
1.6
12
22
F-165741
57
41
51.5
18L075A
Standard stock item
18
L - Belt Width 19.0 mm
18L075A
Steel
54.57
53.81
26
21
2.5
1.77
1.6
12
24
F-166141
61
41
57.9
19L075A
Standard stock item
19
L - Belt Width 19.0 mm
19L075A
Steel
57.61
56.84
26
21
2.5
1.77
1.6
12
24
F-166550
65
50
60.1
20L075A
Standard stock item
20
L - Belt Width 19.0 mm
20L075A
Steel
60.64
59.88
26
21
2.5
1.77
1.6
12
26
F-166550
65
50
60.1
21L075A
Standard stock item
21
L - Belt Width 19.0 mm
21L075A
Steel
63.67
62.91
26
21
2.5
1.77
1.6
12
26
F-166950
69
50
64.4
22L075A
Standard stock item
22
L - Belt Width 19.0 mm
22L075A
Steel
66.70
65.94
26
21
2.5
1.77
1.6
12
28
F-167453
74
53
68.3
24L075A
Standard stock item
24
L - Belt Width 19.0 mm
24L075A
Steel
72.77
72.00
26
21
2.5
1.77
1.6
12
28
F-167858
78
58
72.5
25L075A
Standard stock item
25
L - Belt Width 19.0 mm
25L075A
Steel
75.80
75.04
26
21
2.5
1.77
1.6
12
28
F-168363
83
63
75.7
26L075A
Standard stock item
26
L - Belt Width 19.0 mm
26L075A
Steel
78.83
78.07
26
21
2.5
1.77
1.6
12
28
F-168666
86
66
81.1
28L075A
Standard stock item
28
L - Belt Width 19.0 mm
28L075A
Steel
84.89
84.13
26
21
2.5
1.77
1.6
12
30
F-169375
93
75
87.8
30L075A
Standard stock item
30
L - Belt Width 19.0 mm
30L075A
Steel
90.96
90.20
26
21
2.5
1.77
1.6
12
30
F-169978
99
78
93.8
32L075A
Standard stock item
32
L - Belt Width 19.0 mm
32L075A
Steel
97.02
96.26
26
21
2.5
1.77
1.6
16
30
F-1610584
105
84
100.2
34L075A
Standard stock item
34
L - Belt Width 19.0 mm
34L075A
Steel
103.08
102.32
26
21
2.5
1.77
1.6
16
32
F-1611290
112
90
104.0
36L075A
Standard stock item
36
L - Belt Width 19.0 mm
36L075A
Steel
109.15
108.39
26
21
2.5
1.77
1.6
16
32
F-1611590
115
90
108.7
38L075A
Standard stock item
38
L - Belt Width 19.0 mm
38L075A
Steel
115.21
114.45
26
21
2.5
1.77
1.6
16
34
F-16126100
126
100
120.8
40L075A
Standard stock item
40
L - Belt Width 19.0 mm
40L075A
Steel
121.28
120.51
26
21
2.5
1.77
1.6
16
34
F-16126100
126
100
120.8
42L075A
-
42
L - Belt Width 19.0 mm
42L075A
Steel
127.34
126.58
26
21
2.5
1.77
1.6
16
34
F-16131101
131
101
125.6
44L075A
Standard stock item
44
L - Belt Width 19.0 mm
44L075A
Steel
133.40
132.64
26
21
2.5
1.77
1.6
16
38
F-16138125
138
125
132.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表