StarQuick Quick delivery / Shape B
Mitsuboshi Belting
Trapezoidal Tooth
L, StarQuick (Quick delivery)
Belt width 12.7mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/l_starquick_q_d/belt_width_12_7mm_starquick_q_d/starquick_shape_b.prj},{NB=S1-22L050BF-12T0K_(12)},{STDST=Stadndard stock item},{TYPE=L},{NT=22},{NW=050},{S=B},{MS=S1},{FL=F},{SD=12},{KW=K},{TH=T0},{ATTENTION=About StarQuick},{PD=66.70},{OD=65.94},{W=14},{H=2.5},{LA=19},{K=12},{LB=31},{D=44},{FT=1.6},{F=74},{M=53},{FD=68.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
LA
Pulley width
[mm]
K
Boss width
[mm]
LB
Total width
[mm]
D
Diameter
[mm]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
S1-10L050BF-06T0X
L
10
050
B
-
-
30.32
29.56
14
2.5
19
12
31
20
35
22
S1-12L050BF-08T0X
L
12
050
B
-
-
36.38
35.62
14
2.5
19
12
31
25
43
28
S1-14L050BF-10T0K
L
14
050
B
-
-
42.45
41.68
14
2.5
19
12
31
30
47
34
S1-15L050BF-10T0K
L
15
050
B
-
-
45.48
44.72
14
2.5
19
12
31
32
51
36
S1-16L050BF-12T0K
L
16
050
B
-
-
48.51
47.75
14
2.5
19
12
31
34
55
39
S1-17L050BF-12T0K
L
17
050
B
-
-
51.54
50.78
14
2.5
19
12
31
35
57
41
S1-18L050BF-12T0K
L
18
050
B
-
-
54.57
53.81
14
2.5
19
12
31
36
61
41
S1-19L050BF-12T0K
L
19
050
B
-
-
57.61
56.84
14
2.5
19
12
31
38
65
50
S1-20L050BF-12T0K
L
20
050
B
-
-
60.64
59.88
14
2.5
19
12
31
40
65
50
S1-21L050BF-12T0K
L
21
050
B
-
-
63.67
62.91
14
2.5
19
12
31
42
69
50
S1-22L050BF-12T0K
L
22
050
B
-
-
66.70
65.94
14
2.5
19
12
31
44
74
53
S1-24L050BF-12T0K
L
24
050
B
-
-
72.77
72.00
14
2.5
19
12
31
44
78
58
S1-25L050BF-12T0K
L
25
050
B
-
-
75.80
75.04
14
2.5
19
12
31
44
83
63
S1-26L050BF-12T0K
L
26
050
B
-
-
78.83
78.07
14
2.5
19
12
31
44
86
66
S1-28L050BF-12T0K
L
28
050
B
-
-
84.89
84.13
14
2.5
19
12
31
50
93
75
S1-30L050BF-12T0K
L
30
050
B
-
-
90.96
90.20
14
2.5
19
12
31
50
99
78
S1-32L050BF-16T0K
L
32
050
B
-
-
97.02
96.26
14
2.5
19
15
34
50
105
84
S1-34L050BF-16T0K
L
34
050
B
-
-
103.08
102.32
14
2.5
19
15
34
56
112
90
S1-36L050BF-16T0K
L
36
050
B
-
-
109.15
108.39
14
2.5
19
15
34
56
115
90
S1-38L050BF-16T0K
L
38
050
B
-
-
115.21
114.45
14
2.5
19
15
34
60
126
100
S1-40L050BF-16T0K
L
40
050
B
-
-
121.28
120.51
14
2.5
19
15
34
60
126
100
S1-44L050BF-16T0K
L
44
050
B
-
-
133.40
132.64
14
2.5
19
20
39
65
138
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表