bearing b - 深沟滚珠轴承 Shield b
Misumi
FA工厂自动化
12_轴承固定座/轴承
Powered by
CAD模型選擇
{misumi/metric/12_bearing_holders/b6700zz.prj},{NB=bearingB6904ZZ},{TS=},{TYS=},{BN=6904ZZ},{DD=20},{A=7.7000},{B=1.5000},{C=2.7000},{D=37},{W=9},{RR=0.3},{CRS=6.40},{CRSS=5.42},{CORS=3.70},{CORSS=2.95},{AA=1.70},{BB=0.95},{DD1=35.700},{R1=0.250},{R2=0.300},{DSMIN=22.0},{DSMAX=24.0},{DDHH=35.0},{R=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
材质
ⁿ/ₐ
BN
[mm]
DD
d
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
W
[mm]
RR
r
[mm]
CRS
基本额定负载(动态)钢
[kN]
CRSS
基本额定负载(动态) 不锈钢
[kN]
CORS
基本额定负载(静态)钢
[kN]
CORSS
基本额定负载(静态) 不锈钢
[kN]
AA
扣环槽尺寸a(最大)
[mm]
BB
扣环槽尺寸b(最小)
[mm]
DD1
d1
[mm]
R1
[mm]
R2
[mm]
DSMIN
尺寸 DS(最小)
ⁿ/ₐ
DSMAX
尺寸 DS (最大)
ⁿ/ₐ
DDHH
dh
ⁿ/ₐ
R
尺寸 R(最大)
ⁿ/ₐ
B6700ZZ
52100 Bearing Steel
6700ZZ
10
3.6000
0.4800
0.6000
15
4
0.2
0.85
0.68
0.43
0.34
0.00
0.00
1.000
1.000
1.000
10.4
11.2
14.6
0.2
B6800ZZ
52100 Bearing Steel
6800ZZ
10
4.8850
0.9250
1.3700
19
5
0.3
1.83
1.72
0.925
0.84
0.00
0.00
1.000
1.000
1.000
12.0
12.5
17.0
0.3
B6900ZZ
52100 Bearing Steel
6900ZZ
10
5.1000
1.2000
1.7000
22
6
0.3
2.70
2.29
1.27
1.02
1.05
0.80
20.800
0.200
0.300
12.0
13.0
20.0
0.3
B6000ZZ
52100 Bearing Steel
6000ZZ
10
7.3380
1.9000
1.9500
26
8
0.3
4.55
3.87
1.96
1.58
1.35
0.95
24.500
0.200
0.300
12.0
13.5
24.0
0.3
B6200ZZ
52100 Bearing Steel
6200ZZ
10
8.1340
2.5500
3.1500
30
9
0.6
5.10
4.35
2.39
1.91
2.06
1.35
28.170
0.400
0.500
14.0
16.0
26.0
0.6
B6300ZZ
52100 Bearing Steel
6300ZZ
10
8.1340
2.5500
3.1500
35
11
0.6
8.1
6.87
3.45
2.75
2.06
1.35
33.170
0.400
0.500
14.0
16.5
31.0
0.6
B6701ZZ
52100 Bearing Steel
6701ZZ
12
3.6000
0.6500
0.9300
18
4
0.2
0.92
0.73
0.53
0.42
0.00
0.00
1.000
1.000
1.000
12.4
13.9
17.6
0.2
B6801ZZ
52100 Bearing Steel
6801ZZ
12
4.8850
1.0000
1.3900
21
5
0.3
1.92
1.92
1.04
1.04
0.00
0.00
1.000
1.000
1.000
14.0
14.5
19.0
0.3
B6901ZZ
52100 Bearing Steel
6901ZZ
12
5.1000
1.2000
1.8000
24
6
0.3
2.89
2.45
1.46
1.18
1.05
0.80
22.800
0.200
0.300
14.0
15.0
22.0
0.3
B6001ZZ
52100 Bearing Steel
6001ZZ
12
7.1340
1.5500
2.1500
28
8
0.3
5.10
4.35
2.39
1.91
1.35
0.95
26.500
0.200
0.300
14.0
16.0
26.0
0.3
B6201ZZ
52100 Bearing Steel
6201ZZ
12
9.1340
2.6000
2.7000
32
10
0.6
6.10
5.78
2.75
2.44
2.06
1.35
30.150
0.400
0.500
16.0
17.0
28.0
0.6
B6301ZZ
52100 Bearing Steel
6301ZZ
12
9.1340
2.6000
2.7000
37
12
1.0
9.7
8.24
4.2
3.36
2.06
1.35
34.770
0.400
0.500
17.0
18.0
32.0
1.0
B6702ZZ
52100 Bearing Steel
6702ZZ
15
3.6000
0.6500
0.9300
21
4
0.2
0.93
0.74
0.58
0.46
0.00
0.00
1.000
1.000
1.000
15.4
16.9
20.6
0.2
B6802ZZ
52100 Bearing Steel
6802ZZ
15
4.8850
0.9000
1.3750
24
5
0.3
2.08
2.07
1.26
1.25
0.00
0.00
1.000
1.000
1.000
17.0
17.5
22.0
0.3
B6902ZZ
52100 Bearing Steel
6902ZZ
15
5.9000
1.2000
1.8000
28
7
0.3
3.65
3.67
2.00
1.81
1.30
0.95
26.700
0.250
0.300
17.0
17.5
26.0
0.3
B6002ZZ
52100 Bearing Steel
6002ZZ
15
8.1340
2.0500
2.1500
32
9
0.3
5.60
4.76
2.83
2.27
2.06
1.35
30.150
0.400
0.300
17.0
19.0
30.0
0.3
B6202ZZ
52100 Bearing Steel
6202ZZ
15
10.3160
2.0500
2.3500
35
11
0.6
7.75
6.50
3.60
2.96
2.06
1.35
33.170
0.400
0.500
19.0
20.0
31.0
0.6
B6302ZZ
52100 Bearing Steel
6302ZZ
15
10.3160
2.0500
2.3500
42
13
1.0
11.4
9.71
5.45
4.37
2.06
1.35
39.750
0.400
0.500
20.0
22.5
37.0
1.0
B6803ZZ
52100 Bearing Steel
6803ZZ
17
4.8850
0.8500
1.2250
26
5
0.3
2.23
2.23
1.46
1.46
0.00
0.00
1.000
1.000
1.000
19.0
19.5
24.0
0.3
B6903ZZ
52100 Bearing Steel
6903ZZ
17
5.9000
1.1000
1.8000
30
7
0.3
4.65
3.90
2.58
2.05
1.30
0.95
28.700
0.250
0.300
19.0
20.0
28.0
0.3
B6003ZZ
52100 Bearing Steel
6003ZZ
17
9.1340
2.1000
2.2000
35
10
0.3
6.80
5.09
3.35
2.63
2.06
1.35
33.170
0.400
0.300
19.0
21.0
33.0
0.3
B6203ZZ
52100 Bearing Steel
6203ZZ
17
11.3160
2.4000
3.0000
40
12
0.6
9.60
8.13
4.60
3.85
2.06
1.35
38.100
0.400
0.500
21.0
23.0
36.0
0.6
B6303ZZ
52100 Bearing Steel
6303ZZ
17
11.3160
2.4000
3.0000
47
14
1.0
13.6
11.5
6.65
5.33
2.46
1.35
44.600
0.400
0.500
22.0
25.5
42.0
1.0
B6704ZZ
52100 Bearing Steel
6704ZZ
20
3.6000
0.8500
1.1800
27
4
0.2
1.40
1.12
0.72
0.57
0.00
0.00
0.000
0.000
0.000
20.4
22.4
26.6
0.2
B6804ZZ
52100 Bearing Steel
6804ZZ
20
6.8390
1.3800
1.6000
32
7
0.3
4.00
4.00
2.47
2.46
0.00
0.00
1.000
1.000
1.000
22.0
22.5
30.0
0.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B6000Z,B6200Z,B6300Z,B6001Z,B6201Z,B6301Z,B6002Z,B6202Z,B6302Z,B6003Z,B6203...
Misumi
29.05.2023
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
B6_ _ _ - 深沟滚珠轴承 -开放型
Misumi
08.10.2019
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
BA1_001_101 - Angular contact ball bearings, single row
SKF
06.06.2024
R 053 Snap rings for bore holes - DME - DIN 472
D-M-E
27.06.2024
B6_ _ _DDU - 深沟滚珠轴承 -接触式橡胶密封圈型
Misumi
22.10.2019
R 53 Snap rings for spindles - DME - DIN 471
D-M-E
27.06.2024
B511_ _, B512_ _ - 止推滚针轴承
Misumi
20.07.2023
Shielded ZZ, ZZX
JTEKT Corporation(Koyo)
16.01.2019
xirodur® B180 Polymer Ball Bearings - Radial deep-groove ball bearings - me...
igus
20.07.2021
Sealed Type (CRBFV...ADUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type (CRBFV...AUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
B6_ _ _ZZC3 - 深沟滚珠轴承 -双盖式C3间隙-
Misumi
29.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表