MRWZ, MRWZ-S, MRWZ-CP, MRWZ-LP, MRWZM, MRWZM-S, MRWZM-CP, MRWZM-LP - 30度梯形丝杠支座组件·圆型 -固定侧向心轴承型-
Misumi
FA工厂自动化
10_梯形丝杠/滑动丝杠
Powered by
CAD模型選擇
{misumi/metric/10_lead_screws/mrwz_asmtbl.prj},{NB=MRWZ10},{ST=BO},{TS=},{Q=10},{A=52},{B=42},{C=42},{D=34},{F=16},{H=8},{L=24},{DD1=4.5},{DD2=8.0},{HH=5.0},{LL=2.3},{E=8},{R=18},{LL1=29},{LL2=5},{G=7.5},{A1=54},{T1=4.000},{L1=1.800},{L2=1.500},{C1=0.000},{D1=30.000},{D2=15.000},{BT=6000ZZ},{CLS=4.000},{PPATH=mrwz/mrwz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
零件No.
ⁿ/ₐ
Q
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
[mm]
H
[mm]
L
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
HH
h
[mm]
LL
(l)
[mm]
E
[mm]
R
[mm]
LL1
(l1)
[mm]
LL2
l2
[mm]
G
[mm]
A1
[mm]
MRWZ8
MRWZ8
8
45
35
35
28
14
8
22
3.4
7.0
4.0
2.3
6
17
26
5
6.5
53
MRWZ10
MRWZ10
10
52
42
42
34
16
8
24
4.5
8.0
5.0
2.3
8
18
29
5
7.5
54
MRWZ12
MRWZ12
12
54
44
44
36
16
8
24
4.5
8.0
5.0
2.3
10
18
29
5
8.5
54
MRWZ15
MRWZ15
15
63
52
50
40
17
10
27
5.5
10.0
5.5
2.3
12
20
34
5
9.5
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表