SSEBWL, SSE2BWL, RSEBWL, RSE2BWL - 微型直线导轨-滑轨加宽型-标准/精密级预压型-L尺寸指定型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/re2bwl_asmtab.prj},{NB=SSEBWL9-51},{ST=S},{MAT=S},{NOB=},{H=9.0},{GREASE=},{LS=51},{W=25},{L1=31.1},{B=18},{C=12},{SLL=M2.6x2.5},{L2=20.1},{K=7.0},{CBB=0.3},{W1=14},{W2=5.5},{H1=5.2},{CAA=0.5},{DD1DD2HH=3.5x6x3.2},{F=30},{ALT1=},{MC=M4},{ALT3=},{ALT4=},{PPATH=sebw_series/sebw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBWL6.5-51
SSEBWL6.5-51
6.5
17
21.0
13
0
M2.5x1.5
13.3
5.0
0.3
10
3.5
4.0
0.3
3x5x1.6
20
5.5
SSEBWL9-51
SSEBWL9-51
9.0
25
31.1
18
12
M2.6x2.5
20.1
7.0
0.3
14
5.5
5.2
0.5
3.5x6x3.2
30
10.5
SSEBWL12-51
SSEBWL12-51
12.0
30
38.0
21
12
M2.6x3
27.0
9.0
0.3
18
6.0
7.5
0.5
3.5x6.4.5
30
10.5
SSEBWL14-71
SSEBWL14-71
14.0
40
44.3
28
15
M3x3.5
30.1
11.0
0.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15.5
SSEBWL16-71
SSEBWL16-71
16.0
60
55.0
45
20
M4x4.5
40.0
13.0
0.5
42
9.0
9.5
0.5
4.5x8x4.5
40
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CB - 内六角螺栓
Misumi
09.09.2019
CB - 内六角螺栓
Misumi
09.09.2019
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
03.06.2021
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
03.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
16.05.2024
WY, WR, WF, WL, WT, WM, WH, WB - 压缩弹簧
Misumi
03.06.2021
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
SSEB, SSEB-MX, SSE2B, SSE2B-MX, RSEB, RSE2B - 微型直线导轨标准型/精密级预压型-选择型
Misumi
04.04.2024
SFJW, SSFJW, PSFJW, PSSFJW, RSFJW, RSSFJW, SFUW, SSFUW, PSFUW, PSSFUW, PSFG...
Misumi
27.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表