SL-SSTHWSL, SH-SSTHWSL, SHD-SSTHWSL - (Precision Cleaning) Shaft Supports - Bracket Shaped Slit Clamping - Long Guide Type - Square Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthwsl_asmtab.prj},{NB=SL-SSTHWSL25},{MAT=304},{ST=-},{CM=SL-},{D=25},{DTOL=+0.021/0},{N=10.0},{L=38},{L1=57.0},{D1=45},{H=69},{T=8},{B=15},{B1=30},{P=57},{K=54},{W=47},{P1=46},{F=34},{DD=6.6},{S=1.5},{S1=2.0},{X=17},{Y=6},{DD1=9},{DD2=5.6},{M=M5},{AB=M5x16},{PPATH=sthwsbl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE0
Type
ⁿ/ₐ
D
[mm]
DTOL
DH7
[mm]
N
固定部壁厚(N)
[mm]
L1
[mm]
D1
[mm]
H
[mm]
T
[mm]
B
[mm]
B1
[mm]
P
[mm]
K
[mm]
W
[mm]
P1
[mm]
F
[mm]
DD
d
[mm]
S
[mm]
S1
[mm]
X
[mm]
Y
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
AB
附属螺栓 M×长度
ⁿ/ₐ
SL-SSTHWSL12
SL-SSTHWSL12
SL-SSTHWSL
12
+0.018/0
10.0
33.0
32
52
6
10
20
42
40
34
35
25
4.5
1.5
1.5
11
4
9
5.6
M5
M5x12
SL-SSTHWSL16
SL-SSTHWSL16
SL-SSTHWSL
16
+0.018/0
9.5
45.0
35
56
6
12
24
46
44
37
37
27
5.5
1.5
1.5
12
5
9
5.6
M5
M5x12
SL-SSTHWSL20
SL-SSTHWSL20
SL-SSTHWSL
20
+0.021/0
10.0
48.0
40
64
8
12
24
52
50
42
43
30
6.6
1.5
2.0
14
6
9
5.6
M5
M5x16
SL-SSTHWSL25
SL-SSTHWSL25
SL-SSTHWSL
25
+0.021/0
10.0
57.0
45
69
8
15
30
57
54
47
46
34
6.6
1.5
2.0
17
6
9
5.6
M5
M5x16
SL-SSTHWSL30
SL-SSTHWSL30
SL-SSTHWSL
30
+0.021/0
12.5
60.0
55
79
10
15
30
67
60
57
50
45
6.6
1.5
2.0
20
10
12
6.6
M6
M6x20
SL-SSTHWSL35
SL-SSTHWSL35
SL-SSTHWSL
35
+0.025/0
12.5
72.0
60
94
10
15
30
77
71
66
58
50
9.0
1.5
2.0
23
12
12
6.6
M6
M6x20
SL-SSTHWSL40
SL-SSTHWSL40
SL-SSTHWSL
40
+0.025/0
15.0
82.5
70
104
12
18
36
87
81
76
67
55
9.0
1.5
2.0
26
13
14
9.0
M8
M8x26
SL-SSTHWSL50
SL-SSTHWSL50
SL-SSTHWSL
50
+0.025/0
17.5
97.5
85
119
12
22
44
102
94
91
82
60
9.0
1.5
2.0
32
16
18
11.0
M10
M10x32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表