MCJA - 薄型(治具)氣壓缸
MINDMAN
執行元件
薄型(治具)氣壓缸
薄型(治具)氣壓缸
MCJA-薄型(治具)氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/compact_cylinders/mcja/mcja_asmtab.prj},{NB=MCJA-11-32-5},{MODEL=MCJA},{STYLE=11},{TUBE=32},{STROKE=5},{ASTROKE=0},{POS=0},{MG=},{PT=},{SWITCH=},{NSW=},{C=3.0},{D=12},{E1=34.0},{E2=0},{F=10},{G=22},{K=3},{KK=M6 x 1 x 12dp.},{LH=48.5},{N=9 x 7dp., ø5.1 thru, M6 x 1 x 10 dp.},{PA=9.0},{PB=0.0},{T=14},{V=44},{V1=0},{W=26.0},{X=4.2},{Y=7.8},{Z=1.0},{AM=15},{AQ=18},{B=17},{H1=25.0},{H2=7.0},{L=6},{Q=M10 x 1.25},{HA=26.0},{AQA=18.0},{QA=M10 x 1.25},{NDMX=9.728},{ANUT=10},{PPATH=mcja_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
E1
[mm]
E2
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
KK
ⁿ/ₐ
LH
[mm]
N
ⁿ/ₐ
PA
[mm]
PB
[mm]
S
[mm]
T
[mm]
V
[mm]
V1
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZZ
[mm]
AM
[mm]
AQ
[mm]
B
[mm]
H1
[mm]
H2
[mm]
L
[mm]
Q
ⁿ/ₐ
HA
[mm]
AQA
[mm]
QA
ⁿ/ₐ
MCJA-11-12-5
MCJA
12
1.0
6
M5 x 0.8
16.3
23
5
11
17.0
3
M3 x 0.5 x 6深.
0.0
6.5 x 4.5 深., ø4.3 貫通,, M...
6.5
6.0
17.0
0
25
32
22.5
3.2
6.3
1.0
34.0
10
12
8
17.0
5.0
4
M5 x 0.8
22.5
16.0
M5 x 0.8
MCJA-11-16-5
MCJA
16
1.5
6
M5 x 0.8
19.8
28
5
11
17.5
3
M3 x 0.5 x 6深.
0.0
6.5 x 4.5 深., ø4.3 貫通,, M...
7.0
6.5
18.5
0
29
38
23.5
3.2
6.3
1.0
36.0
10
12
8
17.5
5.5
4
M5 x 0.8
23.5
16.5
M5 x 0.8
MCJA-11-20-5
MCJA
20
1.5
8
M5 x 0.8
24.0
0
6
15
20.5
3
M4 x 0.7 x 8深.
0.0
6.5 x 4.5 深., ø4.3 貫通,, M...
7.5
0.0
19.5
0
34
0
26.0
3.2
6.3
1.0
40.0
13
15
10
20.5
5.5
5
M6 x 1
26.0
19.0
M8 x 1.25
MCJA-11-25-5
MCJA
25
2.0
10
M5 x 0.8
28.0
0
8
17
23.0
3
M5 x 0.8 x 10深.
0.0
9 x 7深., ø5.1 貫通,, M6 x 1...
8.0
0.0
21.0
0
40
0
27.2
4.2
7.8
1.0
44.0
15
17
13
23.0
6.0
5
M8 x 1.25
27.2
19.5
M8 x 1.25
MCJA-11-32-5
MCJA
32
3.0
12
M5 x 0.8
34.0
0
10
22
25.0
3
M6 x 1 x 12深
48.5
9 x 7深., ø5.1 貫通,, M6 x 1...
9.0
0.0
24.5
14
44
0
26.0
4.2
7.8
1.0
49.5
15
18
17
25.0
7.0
6
M10 x 1.25
26.0
18.0
M10 x 1.25
MCJA-11-40-5
MCJA
40
3.0
16
M5 x 0.8
40.0
0
14
28
35.0
3
M8 x 1.25 x 12深
56.5
10.5 x 8深., ø6.9 貫通, M8 x...
10.0
0.0
26.0
14
52
0
28.0
6.2
10.3
1.6
61.0
25
28
22
35.0
7.0
8
M14 x 1.5
28.0
20.0
M12 x 1.25
MCJA-11-50-5
MCJA
50
4.0
20
Rc 1/8
48.0
0
17
38
37.0
3
M10 x 1.5 x 15深.
70.0
11 x 8.5深., ø6.9 貫通,, M8 ...
10.0
0.0
28.0
19
62
0
31.0
6.2
10.8
1.6
65.0
25
28
26
37.0
9.0
11
M18x 1.5
31.0
22.0
M16 x 1.5
MCJA-11-63-5
MCJA
63
4.0
20
Rc 1/8
60.0
0
17
40
37.0
3
M10 x 1.5 x 15深.
83.0
11 x 8.5深., ø6.9 貫通,, M8 ...
12.0
0.0
32.0
20
75
0
31.0
6.2
10.8
1.6
69.0
25
28
26
37.0
9.0
11
M18x 1.5
31.0
22.0
M16 x 1.5
MCJA-11-80-5
MCJA
80
5.0
25
Rc 1/4
74.0
0
22
45
44.0
4
M14 x 1.5 x 20深.
102.0
14 x 10.5 深., ø10.5 貫通,, ...
13.0
0.0
41.0
27
94
0
44.0
8.2
13.8
1.6
85.0
30
33
32
44.0
11.0
13
M22 x 1.5
44.0
33.0
M22 x 1.5
MCJA-11-100-5
MCJA
100
5.0
30
Rc 1/4
90.0
0
27
55
50.0
4
M18 x 1.5 x 20深.
122.0
17.5 x 13 深., ø12.3貫通,, M...
17.0
0.0
51.0
26
114
0
44.0
10.2
17.3
2.0
101.0
35
38
35
50.0
12.0
14
M26 x 1.5
44.0
33.0
M22 x 1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表