目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
572 Series - Bronze Globe Valve
Milwaukee Valve
Bronze Valves
Globes
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/globes/572_asmtab.prj},{NB=572-034},{PN=572-034},{VS=3/4},{A=2.94},{B=5.19},{C=2.75},{CV=6.65},{MATL=Material/Specification},{LOD=},{PPATH=572_asmtpl.prj},{PR=300 SWP / 1000 WOG},{WT=2.0},{THD=1.0500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
CV
Cv
ⁿ/ₐ
PR
Pressure Ratings
ⁿ/ₐ
WT
Weight
[lbs.]
572-014
572-014
1/4
2.06
4.00
2.00
1.16
300 SWP / 1000 WOG
0.8
572-038
572-038
3/8
2.06
4.00
2.00
2.21
300 SWP / 1000 WOG
0.8
572-012
572-012
1/2
2.44
4.50
2.50
3.64
300 SWP / 1000 WOG
1.2
572-034
572-034
3/4
2.94
5.19
2.75
6.65
300 SWP / 1000 WOG
2.0
572-100
572-100
1
3.75
6.38
3.44
11.10
300 SWP / 1000 WOG
3.7
572-114
572-114
1 1/4
4.25
7.00
3.75
20.00
300 SWP / 1000 WOG
5.3
572-112
572-112
1 1/2
4.75
7.75
4.25
28.00
300 SWP / 1000 WOG
7.3
572-200
572-200
2
5.75
10.00
4.75
48.00
300 SWP / 1000 WOG
11.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表