目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
F20 Series - 2 Piece Full Port Flanged Ball Valve
Milwaukee Valve
Ball Valves
Industrial
Powered by
CAD模型選擇
{milwaukeevalve/ball_valves/industrial/f20_series_asmtab.prj},{NB=F201CSN2-300},{VS=3},{VSPN=300},{SERIES=F20},{CLASS=1},{BOMAT=C},{BSMAT=S},{SEMAT=NXT},{OPERATOR=Lever},{IO=B},{MATL=Material/Specification},{A=8.95},{J=0.00},{L=0.00},{M=0.00},{LOD=},{ROW=5},{S=1},{PPATH=f20_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
SERIES
Series
ⁿ/ₐ
SEMAT
Seat Material
ⁿ/ₐ
OPERATOR
Operator
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
N (B.C.)
[Inch]
P
P (QTY)
[Inch]
Q
[°]
R
R x Q
[°]
WT
Weight
[lbs.]
F201CSN2-100
F201CSN2-100
1
F20
NXT
Lever
6.20
2.56
4.33
2.30
5.00
2.36
3.34
4.31
0.00
0.00
0.00
0.00
3.13
0.63 (4)
2x45.0
8x90
9.1
F201CSN2-112
F201CSN2-112
1 1/2
F20
NXT
Lever
8.91
3.54
4.92
2.85
6.50
2.95
4.07
4.95
0.00
0.00
0.00
0.00
3.87
0.63 (4)
2x45.0
8x90
18.1
F201CSN2-200
F201CSN2-200
2
F20
NXT
Lever
8.91
3.54
5.91
3.09
7.01
3.54
4.66
5.54
0.00
0.00
0.00
0.00
4.75
0.75 (4)
2x45.0
8x90
27.1
F201CSN2-212
F201CSN2-212
2 1/2
F20
NXT
Lever
8.95
3.54
7.09
3.35
7.48
3.94
5.29
6.11
0.00
0.00
0.00
0.00
5.50
0.75 (4)
2x45.0
8x90
40.2
F201CSN2-300
F201CSN2-300
3
F20
NXT
Lever
8.95
3.54
7.48
3.41
8.00
4.72
6.09
6.94
0.00
0.00
0.00
0.00
6.00
0.75 (4)
2x45.0
8x90
56.4
F201CSN2-400
F201CSN2-400
4
F20
NXT
Lever
14.30
3.78
9.06
4.11
9.02
5.83
8.02
9.67
0.00
0.00
0.00
0.00
7.50
0.75 (8)
2x22.5
16x45
93.6
F201CSN2-600
F201CSN2-600
6
F20
NXT
Lever
25.13
4.92
11.02
7.76
15.51
7.87
10.60
11.79
0.00
0.00
0.00
0.00
9.50
0.88 (8)
2x22.5
16x45
196.3
F201CSN3-800
F201CSN3-800
8
F20
NXT
Gear Operator
6.77
13.58
7.72
8.00
8.52
17.99
9.96
17.25
6.14
18.36
7.91
11.81
11.75
1.16 (16)
2x22.5
16x45
471.0
F201CSN3-1000
F201CSN3-1000
10
F20
NXT
Gear Operator
10.16
15.94
11.34
10.00
9.86
20.98
12.31
20.96
6.14
21.63
12.60
12.00
14.25
1.16 (24)
2x15
24x30
590.0
F201CSN3-1200
F201CSN3-1200
12
F20
NXT
Gear Operator
10.24
19.09
11.34
11.63
11.63
24.02
13.96
22.35
6.14
25.84
12.28
15.98
17.00
1.16 (24)
2x15
24x30
1173
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表