Modèle A5-540 - Moyeu expansible cylindrique non autocentrant inoxydable
MICHAUD CHAILLY - Direct Transmission
Transmission
manchons
moyeux
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/manchons/moyeux/a5_540.prj},{NB=michaud_chailly_A5-540-30},{REF=A5-540-30},{D1=30},{D2=55},{D3=M6},{L1=26},{L2=20},{TS=8},{T=185},{F=12},{P=55},{INFOS=INFOTEXTE},{FPW=100},{SS=6.000},{GEW=0.250},{PPATH=a5_540/a5_540_sbl.prj},{ARTNR=61599530},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
-
ⁿ/ₐ
L1
[mm]
L2
[mm]
TS
[Nm]
T
[Nm]
F
[kN]
P
[N/mm2]
Michaud Chailly A5-540-20
A5-540-20
20
47
M6
26
20
8
110
11
57
Michaud Chailly A5-540-22
A5-540-22
22
47
M6
26
20
8
120
11
57
Michaud Chailly A5-540-24
A5-540-24
24
50
M6
26
20
8
150
12
60
Michaud Chailly A5-540-25
A5-540-25
25
50
M6
26
20
8
155
12
60
Michaud Chailly A5-540-28
A5-540-28
28
55
M6
26
20
8
170
12
55
Michaud Chailly A5-540-30
A5-540-30
30
55
M6
26
20
8
185
12
55
Michaud Chailly A5-540-32
A5-540-32
32
60
M6
26
20
8
265
16
67
Michaud Chailly A5-540-35
A5-540-35
35
60
M6
26
20
8
290
16
67
Michaud Chailly A5-540-38
A5-540-38
38
65
M6
26
20
8
390
20
77
Michaud Chailly A5-540-40
A5-540-40
40
65
M6
26
20
8
410
20
77
Michaud Chailly A5-540-45
A5-540-45
45
75
M6
32
24
18
635
28
78
Michaud Chailly A5-540-50
A5-540-50
50
80
M8
32
24
18
700
28
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表