Modèle A5-33 - Joint de cardan à rotule - en POM C
MICHAUD CHAILLY - Direct Transmission
Transmission
joints_cardans
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/joints_cardans/a5_33.prj},{NB=michaud_chailly_A5-33-800},{REF=A5-33-8},{D1=8},{TOL=±0.04},{D2=16},{D3=3},{L1=40},{L2=10.5},{L3=20},{L4=4},{NPA=1000},{CM=5},{DD=5.000},{DD1=4.000},{XX=7.540},{ROT1=0},{ROT2=0},{PPATH=a5_33/a5_33_templ.prj},{INFOS=INFOTEXTE},{INFO1=a5-33.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
TOL
Tolérance D1
ⁿ/ₐ
D2
Tol. ±0.2
[mm]
D3
Tol. +0.1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
Tol. -0.1
[mm]
NPA
Nbre de tours pour angle 10° max.
[min-1]
CM
Couple max.
[Nm]
Michaud Chailly A5-33-8
A5-33-8
8
±0.04
16
3
40
10.5
20
4
1000
5
Michaud Chailly A5-33-12
A5-33-12
12
±0.05
20
3
62
17.0
31
6
1000
15
Michaud Chailly A5-33-16
A5-33-16
16
±0.05
25
6
74
20.5
37
10
1000
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表