Modèle A1-14 - Engrenage conique en acier - Module 1,5
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Couples coniques acier
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/couple_conique_acier/a1_14.prj},{NB=michaud_chailly_A1-14-30-2},{MAT=Acier},{M=1.5},{RAP=2 : 1},{NBR=30},{D1=10},{D2=45.9},{D3=30},{D4=45.0},{B=7.60},{L1=12.0},{L2=20.7},{L3=28},{L4=18},{L5=17.6},{CP=0.22},{G=0.124},{INFOS=INFOTEXTE},{INFO1=a1_14.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
M
Module
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CP
Couple
[Nm]
G
[kg]
INFO1
ⁿ/ₐ
Michaud Chailly A1-14-16-...
A1-14-16-1
Acier
1.5
8
26.1
20
24.0
5.10
11.0
17.3
25
15
14.1
0.18
0.032
a1_14.txt
Michaud Chailly A1-14-20-...
A1-14-20-1
Acier
1.5
8
32.1
22
30.0
6.40
9.0
17.2
27
15
13.1
0.34
0.047
a1_14.txt
Michaud Chailly A1-14-22-...
A1-14-22-1
Acier
1.5
8
35.1
20
33.0
7.00
8.0
17.1
28
15
12.6
0.44
0.050
a1_14.txt
Michaud Chailly A1-14-25-...
A1-14-25-1
Acier
1.5
10
39.6
25
37.5
7.95
8.0
17.6
30
15
12.3
0.62
0.070
a1_14.txt
Michaud Chailly A1-14-30-...
A1-14-30-1
Acier
1.5
10
47.1
30
45.0
9.60
12.0
21.9
37
20
15.6
1.01
0.135
a1_14.txt
Michaud Chailly A1-14-40-...
A1-14-40-1
Acier
1.5
15
62.1
40
60.0
12.70
12.0
27.7
48
25
19.1
2.46
0.310
a1_14.txt
Michaud Chailly A1-14-16-...
A1-14-16-6
Acier
1.5
8
27.1
20
24.0
6.50
7.5
16.1
28
14
11.0
0.23
0.034
a1_14.txt
Michaud Chailly A1-14-24-...
A1-14-24-6
Acier
1.5
10
37.2
20
36.0
6.50
12.0
20.2
28
17
16.9
0.23
0.055
a1_14.txt
Michaud Chailly A1-14-20-...
A1-14-20-6
Acier
1.5
8
33.1
22
30.0
8.10
9.0
18.9
34
17
12.5
0.43
0.052
a1_14.txt
Michaud Chailly A1-14-30-...
A1-14-30-6
Acier
1.5
10
46.2
30
45.0
8.10
12.0
22.1
32
20
17.9
0.43
0.133
a1_14.txt
Michaud Chailly A1-14-15-...
A1-14-15-2
Acier
1.5
8
26.1
18
22.5
7.60
6.5
14.8
30
13
8.4
0.22
0.026
a1_14.txt
Michaud Chailly A1-14-30-...
A1-14-30-2
Acier
1.5
10
45.9
30
45.0
7.60
12.0
20.7
28
18
17.6
0.22
0.124
a1_14.txt
Michaud Chailly A1-14-20-...
A1-14-20-2
Acier
1.5
8
33.6
20
30.0
10.10
9.5
21.6
42
19
12.9
0.54
0.059
a1_14.txt
Michaud Chailly A1-14-40-...
A1-14-40-2
Acier
1.5
15
60.9
40
60.0
10.10
12.0
22.0
32
19
17.9
0.54
0.234
a1_14.txt
Michaud Chailly A1-14-16-...
A1-14-16-7
Acier
1.5
8
27.9
18
24.0
9.70
8.8
19.5
40
18
10.8
0.32
0.036
a1_14.txt
Michaud Chailly A1-14-40-...
A1-14-40-7
Acier
1.5
15
60.7
40
60.0
9.70
10.0
20.1
28
17
16.9
0.32
0.220
a1_14.txt
Michaud Chailly A1-14-18-...
A1-14-18-7
Acier
1.5
8
30.9
20
27.0
10.90
10.8
22.9
46
21
13.0
0.47
0.054
a1_14.txt
Michaud Chailly A1-14-45-...
A1-14-45-7
Acier
1.5
15
68.2
50
67.5
10.90
12.0
24.1
33
20
20.4
0.47
0.370
a1_14.txt
Michaud Chailly A1-14-16-...
A1-14-16-3
Acier
1.5
8
28.0
18
24.0
11.40
11.0
23.2
48
22
12.7
0.38
0.042
a1_14.txt
Michaud Chailly A1-14-48-...
A1-14-48-3
Acier
1.5
15
72.6
50
72.0
11.40
12.0
24.1
32
20
20.8
0.38
0.405
a1_14.txt
Michaud Chailly A1-14-16-...
A1-14-16-8
Acier
1.5
8
28.1
18
24.0
13.10
12.2
26.0
55
24
13.6
0.45
0.048
a1_14.txt
Michaud Chailly A1-14-56-...
A1-14-56-8
Acier
1.5
15
84.5
50
84.0
13.10
12.0
27.1
35
24
23.8
0.45
0.634
a1_14.txt
Michaud Chailly A1-14-15-...
A1-14-15-4
Acier
1.5
8
26.7
18
22.5
13.90
14.4
28.9
60
28
15.5
0.41
0.042
a1_14.txt
Michaud Chailly A1-14-60-...
A1-14-60-4
Acier
1.5
15
90.4
50
90.0
13.90
12.0
27.6
35
25
24.6
0.41
0.745
a1_14.txt
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表