Modèle A1-13 - Engrenage conique en acier - Module 1
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Couples coniques acier
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/couple_conique_acier/a1_13.prj},{NB=michaud_chailly_A1-13-15-2_15},{MAT=Acier},{M=1.0},{RAP=2 : 1},{NBR=15},{D1=5},{D2=17.4},{D3=13},{D4=15},{B=5.0},{L1=6.5},{L2=11.9},{L3=22},{L4=11},{L5=7.6},{CP=6.3},{G=0.010},{INFOS=INFOTEXTE},{INFO1=a1_13.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
M
Module
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CP
Couple
[Nm]
G
[kg]
INFO1
ⁿ/ₐ
Michaud Chailly A1-13-16-...
A1-13-16-1
Acier
1.0
5
17.4
14
16
4.0
7.0
11.2
16
10
8.7
5.2
0.009
a1_13.txt
Michaud Chailly A1-13-19-...
A1-13-19-1
Acier
1.0
5
20.4
15
19
4.0
6.5
11.8
18
10
9.2
8.5
0.014
a1_13.txt
Michaud Chailly A1-13-22-...
A1-13-22-1
Acier
1.0
5
23.4
18
22
4.7
7.0
12.8
20
11
9.7
15.8
0.022
a1_13.txt
Michaud Chailly A1-13-26-...
A1-13-26-1
Acier
1.0
5
27.4
22
26
5.5
7.0
13.4
22
12
9.7
19.3
0.035
a1_13.txt
Michaud Chailly A1-13-30-...
A1-13-30-1
Acier
1.0
5
31.4
22
30
6.4
7.0
16.0
26
14
11.7
29.0
0.050
a1_13.txt
Michaud Chailly A1-13-40-...
A1-13-40-1
Acier
1.0
8
41.4
30
40
6.0
10.0
19.8
35
18
15.7
55.0
0.111
a1_13.txt
Michaud Chailly A1-13-16-...
A1-13-16-6
Acier
1.0
5
18.1
13
16
4.3
6.9
12.0
20
11
8.7
6.6
0.010
a1_13.txt
Michaud Chailly A1-13-24-...
A1-13-24-6
Acier
1.0
5
24.8
20
24
4.3
8.8
14.8
20
13
12.6
6.6
0.032
a1_13.txt
Michaud Chailly A1-13-15-...
A1-13-15-2
Acier
1.0
5
17.4
13
15
5.0
6.5
11.9
22
11
7.6
6.3
0.010
a1_13.txt
Michaud Chailly A1-13-30-...
A1-13-30-2
Acier
1.0
5
30.6
20
30
5.0
9.0
15.1
20
13
13.1
6.3
0.040
a1_13.txt
Michaud Chailly A1-13-16-...
A1-13-16-7
Acier
1.0
5
18.6
13
16
6.5
7.4
14.4
28
13
8.5
9.0
0.013
a1_13.txt
Michaud Chailly A1-13-40-...
A1-13-40-7
Acier
1.0
8
40.5
25
40
6.5
9.0
14.8
20
13
12.6
9.0
0.065
a1_13.txt
Michaud Chailly A1-13-15-...
A1-13-15-3
Acier
1.0
5
17.7
13
15
7.1
9.2
16.5
32
16
10.0
8.6
0.014
a1_13.txt
Michaud Chailly A1-13-45-...
A1-13-45-3
Acier
1.0
8
45.4
25
45
7.1
10.0
17.0
22
15
15.1
8.6
0.092
a1_13.txt
Michaud Chailly A1-13-16-...
A1-13-16-8
Acier
1.0
5
18.7
13
16
8.7
7.6
16.6
36
16
8.4
12.7
0.016
a1_13.txt
Michaud Chailly A1-13-56-...
A1-13-56-8
Acier
1.0
8
56.3
30
56
8.7
10.0
16.7
22
14
14.6
12.7
0.130
a1_13.txt
Michaud Chailly A1-13-15-...
A1-13-15-4
Acier
1.0
5
17.8
13
15
9.3
7.7
17.3
38
16
8.4
11.7
0.015
a1_13.txt
Michaud Chailly A1-13-60-...
A1-13-60-4
Acier
1.0
8
60.3
30
60
9.3
10.0
17.1
22
15
15.1
11.7
0.160
a1_13.txt
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表