Modèle A5-21 - Accouplement à ressorts EK
MICHAUD CHAILLY - Direct Transmission
Transmission
accouplements
elastiques
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/accouplements/elastiques/a5_21.prj},{NB=michaud_chailly_A5-21-3+Sans usinage+Sans usinage (3-3)},{REF=A5-21-3},{PL=3},{USIG=Sans usinage},{D1G=3},{USID=Sans usinage},{D1D=3},{D1=4:8},{D2=16},{L1=35},{L2=12.5},{DA=5},{CP=1},{VT=3000},{L3=4.500},{D3=14.000},{D4=1.500},{INFOS=INFOTEXTE},{INFO1=a5-21.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Reference
ⁿ/ₐ
D2
[mm]
L1
[mm]
L2
[mm]
DA
Désalignement angulaire maxi
[°]
CP
Couple maxi
[Nm]
VT
Vitesse maxi
[min-1]
L3
[mm]
D3
[mm]
D4
[mm]
Michaud Chailly A5-21-3
A5-21-3
16
35
12.5
5
1
3000
4.500
14.000
1.500
Michaud Chailly A5-21-6
A5-21-6
26
50
17.0
5
3
3000
5.000
22.750
2.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表