Modèle R1-01-SKF - Roulement rigide à billes ouvert
MICHAUD CHAILLY - Direct Transmission
Roulements
rigides
Powered by
CAD模型選擇
{michaud_chailly_transmission/roulements/rigides/r1_01_skf3.prj},{NB=michaud_chailly_6319/C3VL0241},{DESIGNATION=6319/C3VL0241},{REF=6319/C3VL0241},{MARQUE=SKF},{JEU=C3},{CAGE=ACIER},{SPECIFICATION=ISOLE ELEC},{D1=95},{D2=200},{L1=45},{POIDS=5.65},{DD1=127.700},{D11=MIN},{D22=174.000},{R12=3.000},{R12X=3},{PITCH=147.500},{DW=33.338},{DDAMIN=109},{DDAMAX=},{DAMIN=179},{DAMAX=186},{RAMAX=2.5},{LOAD1=159.000},{LOAD2=118.000},{LOAD3=4.150},{SPEED1=7000},{SPEED2=4500},{Z=8.000},{II=1.000},{POPULAR=Yes},{N2=},{INFOS=INFOTEXTE},{WEB=WWW},{MODELE=R1-01}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud chailly 6314M/C3V...
6314M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
70
150
35
2.94
Michaud chailly 6314/C3VL...
6314/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
70
150
35
2.5
Michaud chailly 6315/C3VL...
6315/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
75
160
37
3.05
Michaud chailly 6215/C3VL...
6215/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
75
130
25
1.2
Michaud chailly 6315M/C3V...
6315M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
75
160
37
3.7
Michaud chailly 6216/C3VL...
6216/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
80
140
26
1.4
Michaud chailly 6316M/C3V...
6316M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
80
170
39
4.17
Michaud chailly 6316/C3VL...
6316/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
80
170
39
3.55
Michaud chailly 6217/C3VL...
6217/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
85
150
28
1.75
Michaud chailly 6317M/C3V...
6317M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
85
180
41
4.79
Michaud chailly 6317/C3VL...
6317/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
85
180
41
4.1
Michaud chailly 6318M/C3V...
6318M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
90
190
43
5.76
Michaud chailly 6318/C3VL...
6318/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
90
190
43
4.9
Michaud chailly 6218/C3VL...
6218/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
90
160
30
2.4
Michaud chailly 6219/C3VL...
6219/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
95
170
32
2.5
Michaud chailly 6319/C3VL...
6319/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
95
200
45
5.65
Michaud chailly 6319M/C3V...
6319M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
95
200
45
6.45
Michaud chailly 6220/C3VL...
6220/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
100
180
34
3.15
Michaud chailly 6320M/C3V...
6320M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
100
215
47
8.06
Michaud chailly 6320/C3VL...
6320/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
100
215
47
7
Michaud chailly 6322M/C3V...
6322M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
110
240
50
10.99
Michaud chailly 6222M/C3V...
6222M/C3VL0241
SKF
C3
MASSIVE
ISOLE ELEC
110
200
38
5.07
Michaud chailly 6222/C3VL...
6222/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
110
200
38
4.42
Michaud chailly 6322/C3VL...
6322/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
110
240
50
9.65
Michaud chailly 6224/C3VL...
6224/C3VL0241
SKF
C3
ACIER
ISOLE ELEC
120
215
40
5.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表