Modèle P7-12E - Coulisseau tendeur avec corps en fonte et tôle de fixation
MICHAUD CHAILLY - Direct Transmission
Paliers
auto_aligneurs
coulisseaux_tendeur
Powered by
CAD模型選擇
{michaud_chailly_transmission/paliers/auto_aligneurs/coulisseaux_tendeur/p7_12e.prj},{NB=michaud_chailly_PHUSE30-XL_0},{REF=PHUSE30-XL},{D1=30},{MOD=M7},{D2=88},{D3=44.0},{D4=11.5},{L1=187.0},{L2=140},{L3=0},{L31=65},{L4=50},{L5=20},{L6=22},{L7=26.7},{L8=35.7},{L10=4},{H1=103},{H2=28},{H3=M 12},{H4=80},{H5=52},{CD=19.5},{CS=11.3},{D2L=62.000},{D3L=44.000},{D4L=37.400},{L1L=35.700},{L2L=18.000},{L3L=23.800},{L4L=9.000},{L5L=5.000},{SWL=4.000},{D1X=41.140},{D2X=52.160},{SWX=5.950},{LP=44.000},{INFOS=INFOTEXTE},{INFO1=palier.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
MOD
Modèle
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L10
[mm]
H1
[mm]
H2
[mm]
H3
ⁿ/ₐ
H4
[mm]
H5
[mm]
CD
Charge de base dyn. C
[kN]
CS
Charge de base stat. Co
[kN]
Michaud Chailly PHUSE25-X...
PHUSE25-XL
25
M7
78
37.5
11.5
187.0
140
50
20
22
23.5
31.0
4
103
28
M 12
80
52
14
7.8
Michaud Chailly PHUSE30-X...
PHUSE30-XL
30
M7
88
44.0
11.5
187.0
140
50
20
22
26.7
35.7
4
103
28
M 12
80
52
19.5
11.3
Michaud Chailly PHUSE35-X...
PHUSE35-XL-I
35
M7
98
51.0
11.5
187.0
140
50
20
22
29.4
38.9
4
103
28
M 12
80
52
25.5
15.3
Michaud Chailly PHUSE40-X...
PHUSE40-XL
40
M7
108
58.0
14.0
256.0
180
60
20
30
32.7
43.7
4
130
36
M 16
100
60
32.5
19.8
Michaud Chailly PHUSE50-X...
PHUSE50-XL-N
50
M7
120
69.0
14.0
256.0
180
60
20
30
32.7
43.7
4
130
36
M 16
100
60
35
23.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表