Modèle F5-14 - Support concave élastique type MM
MICHAUD CHAILLY - Direct Transmission
Glissement, fixation et amortissement
Supports antivibratoires
Powered by
CAD模型選擇
{michaud_chailly_transmission/glissement/supports_antivibratoire/f5_14.prj},{NB=michaud_chailly_F5-14-57-44},{REF=F5-14-57-44},{D1=M8},{NDM=8.000},{KDM=6.466},{D2=57},{D3=25},{H1=44},{H2=20},{COM=40},{COM1=5.0},{CIS=7.0},{CIS1=5.0},{HH=4.400},{INFOS=INFOTEXTE},{INFO1=f5-14.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
ⁿ/ₐ
NDM
[mm]
KDM
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
COM
Compression charge maxi
[daN]
COM1
Compression ecrasement
[mm]
CIS
Cisaillement charge maxi
[daN]
CIS1
Cisaillement déflexion
[mm]
HH
[mm]
Michaud Chailly F5-14-20-...
F5-14-20-19
M6
6.000
4.773
20
14
19
15
12
2.5
3.0
5.0
1.900
Michaud Chailly F5-14-40-...
F5-14-40-28
M10
10.000
8.160
40
20
28
25
30
5.0
2.5
4.5
2.800
Michaud Chailly F5-14-57-...
F5-14-57-44
M8
8.000
6.466
57
25
44
20
40
5.0
7.0
5.0
4.400
Michaud Chailly F5-14-57-...
F5-14-57-45
M8
8.000
6.466
57
35
44
20
75
5.0
12.0
6.0
4.400
Michaud Chailly F5-14-60-...
F5-14-60-60
M10
10.000
8.160
60
50
60
25
150
7.8
30.0
10.0
6.000
Michaud Chailly F5-14-80-...
F5-14-80-70
M14
14.000
11.546
80
70
70
35
300
9.5
55.0
9.0
7.000
Michaud Chailly F5-14-95-...
F5-14-95-76
M16
16.000
13.546
95
80
76
42
400
9.5
70.0
7.8
7.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表