目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
B2 STRAIGHT FEMALE
Metalwork
Fittings and Accessories
Fittings
Fittings series B
Fittings series B2
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_b/fitting_series_b2/fitting_b2_asmtab.prj},{NB=2202003},{IDNR=},{CODE=2202003},{REF=B2},{DI=8/6},{O=8/6},{F1=1/8},{CH=14},{CH1=14},{P=7.0},{L=29.5},{I=16.0},{H=12.500},{D=10.500},{DL=2.000},{DIY=5.500},{ND=9.728},{ND1=12.000},{P1=1.000},{OX=8.000},{PPATH=fitting_b2_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
ⁿ/ₐ
CH1
Ch1
ⁿ/ₐ
P
[mm]
L
[mm]
I
[mm]
2202001
2202001
B2
6/4
1/8
14
12
7.0
28.5
15.0
2202002
2202002
B2
6/4
1/4
17
12
8.0
31.5
18.0
2202003
2202003
B2
8/6
1/8
14
14
7.0
29.5
16.0
2202004
2202004
B2
8/6
1/4
17
14
8.0
32.0
18.5
2202005
2202005
B2
8/6
3/8
22
14
10.0
36.0
22.5
2202006
2202006
B2
10/8
1/4
17
19
8.0
37.5
19.0
2202007
2202007
B2
10/8
3/8
22
19
10.0
41.0
22.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表