目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Multiple manifold RL44
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Technopolymer fittings
Multiple manifold RL44
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/technopolymer_fittings/multiple_rl44/multiple_rl44.prj},{NB=2L44001},{CODE=2L44001},{REF=RL44},{DI1=6},{DI2=4},{E1=11.3},{E2=9.2},{L=53.2},{L1=17.2},{L2=9.4},{I=4.3},{I1=9.4},{F=3.3},{V1=1},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI1
Ø Diameter
[mm]
DI2
Ø Diameter
[mm]
E1
[mm]
E2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
I
[mm]
I1
[mm]
F
[mm]
2L44001
2L44001
RL44
6
4
11.3
9.2
53.2
17.2
9.4
4.3
9.4
3.3
2L44003
2L44003
RL44
8
6
14.0
11.3
61.4
19.6
11.5
5.0
11.5
3.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表