目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SELF ALIGNING ROD COUPLER - MODEL GA-K
Metalwork
Actuators
Round cylinders series RNDC
Accessories for RNDC
Powered by
CAD模型選擇
{metalwork/actuators/round_cyl_ser_rndc/accessories/rod_coupler.prj},{NB=W0950322030-20},{IDNR=},{CODE=W0950322030},{VER=12},{DI=20},{DIX=20,25,32,40},{A=M10x1.25},{B=20},{C=20},{D=71},{E=4},{F=22.0},{SW1=12},{SW2=30},{SW3=30},{SW4=19},{SW5=17},{WG=216},{ND=10.000},{P=1.250},{BH=11.000},{CL=35.000},{RD=14.000},{RH=5.000},{NH=8.000},{NP=5.000},{SW1H=2.500},{SW4H=5.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
ØE
[mm]
F
ØF
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
WG
Weight
[g]
W0950322030
W0950322030
M10x1.25
20
20
71
4
22.0
12
30
30
19
17
216
W0950402030
W0950402030
M12x1.25
24
20
75
4
22.0
12
30
30
19
19
220
W0950502030
W0950502030
M16x1.5
32
32
103
4
32.0
20
41
41
30
24
620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表