目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Grippers with 2 parallel long-stroke jaws - series P4
Metalwork
Actuators
Handling
Pneumatic grippers
Grippers with 2 parallel jaws long stroke serie p4
Powered by
CAD模型選擇
{metalwork/actuators/handling/pneumatic_grippers/grippers_with_2_parallel_jaws_long_stroke_serie_p4/grippers_series_p4_asmtab.prj},{NB=W1580120200(1//)},{DESCRIPTION=GRIPPER WITH 2 LONG-STROKE JAWS P4-12},{P=3-7},{T=5-60},{MF=1},{F=Lubricated or un lubricated filtered air},{B=2x12},{SS=10},{CF=41},{OF=41},{SX=12},{G=1},{AC1=},{AC2=},{WEIGHT=300},{INFO=Catalogue},{PPATH=grippers_series_p4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
P
Min./max. operating pressure
[bar]
T
Temprature range
ⁿ/ₐ
MF
Maximum operating frequency
[cycles/s]
F
Fluid
ⁿ/ₐ
B
Bore
[mm]
SS
Single jaw stroke
[mm]
CF
Closing force at 6 bar
[N]
OF
Opening force at 6 bar
[N]
WEIGHT
Weight
[g]
W1580100200
W1580100200
GRIPPER WITH 2 LONG-STROK...
3-7
5-60
1
Lubricated or un lubricat...
2x10
5
28
28
180
W1580120200
W1580120200
GRIPPER WITH 2 LONG-STROK...
3-7
5-60
1
Lubricated or un lubricat...
2x12
10
41
41
300
W1580160200
W1580160200
GRIPPER WITH 2 LONG-STROK...
3-7
5-60
1
Lubricated or un lubricat...
2x16
15
75
75
500
W1580250200
W1580250200
GRIPPER WITH 2 LONG-STROK...
3-7
5-60
1
Lubricated or un lubricat...
2x30
30
260
260
2950
W1580300200
W1580300200
GRIPPER WITH 2 LONG-STROK...
3-7
5-60
1
Lubricated or un lubricat...
2x30
60
260
260
3700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表