目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Cylinder Elektro Round DC - Geared
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder series ELEKTRO ROUND DC
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/round_dc/round_dc_geared_asmtab.prj},{NB=3720320030173601/0-0-0},{TYPE=Cylinder Elektro Round DC},{EX=Standard},{DI=32},{SP=1},{HUB=30},{HUBST=0},{VERSION=Geared without antirotation IP65},{MOTOR=Motor Direct current},{SV=6},{GR=0},{CET=1},{AC1=0},{AC3=0},{RN=0950322010},{HPRN=W095032C010},{IH=W095032C027},{AMH=W095032C006},{F=W095032C001},{PPATH=round_dc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
EX
Execution
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
MOTOR
Motor
ⁿ/ₐ
3720320030173601
3720320030173601
Cylinder Elektro Round DC
Standard
32
Geared without antirotati...
Motor Direct current
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表