目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
MALE HINGE - MODEL BA
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552
Standard
Fixing for ISO 15552
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_15552/standard/fixing/male_hinge_asmtab.prj},{NB=W0950502004-50},{IDNR=},{DC=ISO},{CODE=W0950502004},{VER=12},{DI=50},{DIX=50},{B=32},{D=27},{M=12},{N=80.0},{R=13},{S=12},{WG=220},{R1=10.000},{RR=40.000},{RD=7.000},{BH=65.000},{ND=8.000},{TG=46.500},{DH=9.000},{SL=25.000},{PPATH=../male_hinge/male_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DC
Description
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DIX
ⁿ/ₐ
B
[mm]
D
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
WG
Weight
[g]
W0950322004
ISO
W0950322004
32
26
22
10
72.5
11
10
94
W0950402004
ISO
W0950402004
40
28
25
12
77.0
13
10
124
W0950502004
ISO
W0950502004
50
32
27
12
80.0
13
12
220
W0950632004
ISO
W0950632004
63
40
32
16
89.5
17
12
316
W0950802004
ISO
W0950802004
80
50
36
16
100.0
17
16
578
W0951002004
ISO
W0951002004
100
60
41
20
117.5
21
16
850
W0951252004
A & STD
W0951252004
125
70
50
25
275.0
26
20
1590
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表