LMFP - LMF/KP Support ball bushing
Melucci
Ball bushing MTECH
LMF/KP
Powered by
CAD模型選擇
{melucci/linear_bushing/lmf_kp/lmfp.prj},{NB=LMFP16UU-5},{ST=LMFP16UU},{BC=5},{DR=16},{DRT=0/-9},{D=28},{DT=0/-16},{L=37},{I=6},{D1=48},{K=37},{H=6},{PCD=38},{D1XD2XH=4.5x7.5x4.1},{ECC=12},{C=774},{CO=1180},{WG=120},{RR=0.840},{HD1=4.5},{HD2=7.5},{HH=4.1},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
øD
[mm]
DT
D Tolerance
[μm]
L
+-0.3
[mm]
I
[mm]
D1
[mm]
H
[mm]
PCD
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
ⁿ/ₐ
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMFP6UU-4
LMFP6UU-4
LMFP6UU
4
6
0/-9
12
0/-13
19
5
28
5
20
3.5x6x3.1
12
206
265
24
LMFP8UU-4
LMFP8UU-4
LMFP8UU
4
8
0/-9
15
0/-13
24
5
32
5
24
3.5x6x3.1
12
274
392
37
LMFP10UU-4
LMFP10UU-4
LMFP10UU
4
10
0/-9
19
0/-16
29
6
40
6
29
4.5x7.5x4.1
12
372
549
72
LMFP12UU-4
LMFP12UU-4
LMFP12UU
4
12
0/-9
21
0/-16
30
6
42
6
32
4.5x7.5x4.1
12
510
784
76
LMFP13UU-4
LMFP13UU-4
LMFP13UU
4
13
0/-9
23
0/-16
32
6
43
6
33
4.5x7.5x4.1
12
510
784
88
LMFP16UU-5
LMFP16UU-5
LMFP16UU
5
16
0/-9
28
0/-16
37
6
48
6
38
4.5x7.5x4.1
12
774
1180
120
LMFP20UU-5
LMFP20UU-5
LMFP20UU
5
20
0/-10
32
0/-19
42
8
54
8
43
5.5x9x5.1
15
882
1370
180
LMFP25UU-6
LMFP25UU-6
LMFP25UU
6
25
0/-10
40
0/-19
59
8
62
8
51
5.5x9x5.1
15
980
1570
340
LMFP30UU-6
LMFP30UU-6
LMFP30UU
6
30
0/-10
45
0/-19
64
10
74
10
60
6.6x11x6.1
15
1570
2740
470
LMFP35UU-6
LMFP35UU-6
LMFP35UU
6
35
0/-12
52
0/-22
70
10
82
10
67
6.6x11x6.1
20
1670
3140
650
LMFP40UU-6
LMFP40UU-6
LMFP40UU
6
40
0/-12
60
0/-22
80
13
96
13
78
9x14x8.1
20
2160
4020
1060
LMFP50UU-6
LMFP50UU-6
LMFP50UU
6
50
0/-12
80
0/-22
100
13
116
18
98
9x14x8.1
20
3820
7940
2200
LMFP60UU-6
LMFP60UU-6
LMFP60UU
6
60
0/-15
90
0/-25
110
18
134
18
112
11x17x11.1
25
4700
10000
3000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表