LMF/KC series - LMEF/K Support ball bushing
Melucci
Ball bushing MTECH
LMEF/K
Powered by
CAD模型選擇
{melucci/linear_bushing/lmef/lmek.prj},{NB=LMEK20UU-5},{ST=LMEK20UU},{BC=5},{DR=20},{DRT=+9/-1},{D=32},{DT=0/-16},{L=45},{D1=54},{H=8},{PCD=43},{K=42},{D1XD2XH=5.5x9x5.1},{D1X=5.5},{D2X=9.0},{HX=5.1},{ECC=15},{RC=-6},{C=862},{CO=1370},{WG=182},{RR=0.960},{RRR=27.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
d Tolerance
[μm]
L
[mm]
D1
[mm]
H
[mm]
PCD
[mm]
K
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMEK8UU-4
LMEK8UU-4
LMEK8UU
4
8
+8/0
16
0/-11
25
32
5
24
25
3.5x6x3.1
12
-3
265
402
41
LMEK12UU-4
LMEK12UU-4
LMEK12UU
4
12
+8/0
22
0/-13
32
42
6
32
32
4.5x7.5x4.1
12
-4
510
784
80
LMEK16UU-5
LMEK16UU-5
LMEK16UU
5
16
+9/-1
26
0/-13
36
46
6
36
35
4.5x7.5x4.1
12
-4
578
892
103
LMEK20UU-5
LMEK20UU-5
LMEK20UU
5
20
+9/-1
32
0/-16
45
54
8
43
42
5.5x9x5.1
15
-6
862
1370
182
LMEK25UU-6
LMEK25UU-6
LMEK25UU
6
25
+11/-1
40
0/-16
58
62
8
51
50
5.5x9x5.1
15
-6
980
1570
335
LMEK30UU-6
LMEK30UU-6
LMEK30UU
6
30
+11/-1
47
0/-16
68
76
10
62
60
6.6x11x6.1
15
-8
1570
2740
560
LMEK40UU-6
LMEK40UU-6
LMEK40UU
6
40
+13/-2
62
0/-19
80
98
13
80
75
9x14x8.1
20
-8
2160
4020
1175
LMEK50UU-6
LMEK50UU-6
LMEK50UU
6
50
+13/-2
75
0/-19
100
112
13
94
88
9x14x8.1
20
-13
3820
7940
1745
LMEK60UU-6
LMEK60UU-6
LMEK60UU
6
60
+13/-2
90
0/-22
125
134
18
112
106
11x17x11.1
25
-13
4700
9800
3220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表