LMBKL - LMBF/K L Support ball bushing
Melucci
Ball bushing MTECH
LMBF/K L
Powered by
CAD模型選擇
{melucci/linear_bushing/lmbf_k_l/lmbkl.prj},{NB=LMBK10L-4},{ST=LMBK10L},{BC=4},{DR=5/8''},{DRM=15.875},{DRT=0/-10},{D=1.125''},{DM=28.575},{DT=0/-19},{L=2.8125''},{LM=71.438},{D1=2''},{D1M=50.8},{K=1.5''},{KM=38.1},{H=0.25''},{HM=6.35},{PCD=1.562''},{PCDM=39.688},{D1XD2XH=0.1875''x0.297''x0.172''},{D1XD2XHM=4.763x7.541x4.366},{D1XX=0.1875},{D2XX=0.297},{HXX=0.172},{ECC=15},{RC=-4},{C=1230},{CO=2350},{WG=215},{RR=0.960},{DRX=0.6250},{DX=1.1250},{LX=2.8125},{D1X=2.0000},{KX=1.5000},{HX=0.2500},{PCDX=1.5620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[Inch]
DRM
dr
[mm]
DRT
dr Tolerance
[μm]
D
[Inch]
DM
[mm]
DT
d Tolerance
[μm]
L
[Inch]
LM
[mm]
D1
[Inch]
D1M
[mm]
K
[Inch]
KM
[mm]
H
[Inch]
HM
[mm]
PCD
[Inch]
PCDM
[mm]
D1XD2XH
d1xd2xh
[Inch]
D1XD2XHM
d1xd2xh
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMBK04L-3
LMBK04L-3
LMBK04L
3
1/4''
6.35
0/-10
0.5''
12.7
0/-13
1.375''
34.925
1.25''
31.75
1''
25.4
0.219''
5.556
0.875''
22.225
0.156''x0.25''x0.141''
3.969x6.35x3.572
12
-3
323
530
40
LMBK06L-4
LMBK06L-4
LMBK06L
4
3/8''
9.525
0/-10
0.625''
15.875
0/-16
1.5938''
40.481
1.5''
38.1
1.25''
31.75
0.25''
6.35
1.062''
26.988
0.1875''x0.297''x0.172''
4.763x7.541x4.366
12
-4
353
630
60
LMBK08L-4
LMBK08L-4
LMBK08L
4
1/2''
12.7
0/-10
0.875''
22.225
0/-16
2.375''
60.325
1.75''
44.45
1.375''
34.925
0.25''
6.35
1.312''
33.338
0.1875''x0.297''x0.172''
4.763x7.541x4.366
12
-4
813
1570
126
LMBK10L-4
LMBK10L-4
LMBK10L
4
5/8''
15.875
0/-10
1.125''
28.575
0/-19
2.8125''
71.438
2''
50.8
1.5''
38.1
0.25''
6.35
1.562''
39.688
0.1875''x0.297''x0.172''
4.763x7.541x4.366
15
-4
1230
2350
215
LMBK12L-4
LMBK12L-4
LMBK12L
4
3/4''
19.05
0/-112
1.25''
31.75
0/-19
3.0937''
78.581
2.1875''
55.563
1.6875''
42.863
0.3125''
7.938
1.718''
43.656
0.2187''x0.344''x0.203''
5.556x8.731x5.159
15
-6
1370
2740
280
LMBK16L-5
LMBK16L-5
LMBK16L
5
1''
25.4
0/-12
1.5625''
39.688
0/-19
4.2813''
108.744
2.5''
63.5
2''
50.8
0.3125''
7.938
2.031''
51.594
0.2187''x0.344''x0.203''
5.556x8.731x5.159
15
-6
1570
3140
515
LMBK20L-5
LMBK20L-5
LMBK20L
5
1-1/4''
31.75
0/-15
2''
50.8
0/-22
5''
127.00
3.125''
79.375
2.5''
63.5
0.375''
9.525
2.5625''
65.088
0.2187''x0.406''x0.2656''
7.144x10.319x6.747
20
-8
2500
5490
1020
LMBK24L-6
LMBK24L-6
LMBK24L
6
1-1/2''
38.1
0/-15
2.375''
60.325
0/-22
5.6875''
144.463
3.75''
95.25
3''
76.2
0.5''
12.7
3.0625''
77.788
0.344''x0.5''x0.328''
8.731x12.7x8.334
20
-8
3430
8040
1630
LMBK32L-6
LMBK32L-6
LMBK32L
6
2
50.8
0/-15
3''
76.2
0/-25
7.75''
196.85
4.375''
111.125
3.5''
88.9
0.5''
12.7
3.6875''
93.662
0.344''x0.5''x0.328''
8.731x12.7x8.334
25
-13
6080
15900
2800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表