LMBK - LMBF/K Support ball bushing
Melucci
Ball bushing MTECH
LMBF/K
Powered by
CAD模型選擇
{melucci/linear_bushing/lmbf/lmbk.prj},{NB=LMBK10UU-4},{ST=LMBK10UU},{BC=4},{DR=5/8''},{DRM=15.875},{DRT=-},{D=1.125''},{DM=28.575},{DT=0/-19},{L=1.5''},{LM=38.1},{D1=2''},{D1M=50.8},{K=1.5''},{KM=38.1},{H=0.25''},{HM=6.35},{PCD=1.562''},{PCDM=39.688},{D1XD2XH=0.1875''x0.297''x0.172''},{D1XD2XHM=4.763x7.541x4.366},{D1XX=0.1875},{D2XX=0.297},{HXX=0.172},{ECC=15},{RC=-6},{C=774},{CO=1180},{WG=140},{RR=0.960},{DRX=0.6250},{DX=1.1250},{LX=1.5000},{D1X=2.0000},{KX=1.5000},{HX=0.2500},{PCDX=1.5620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[Inch]
DRM
dr
[mm]
DRT
dr Tolerance
[μm]
D
[Inch]
DM
[mm]
DT
d Tolerance
[μm]
L
[Inch]
LM
[mm]
D1
[Inch]
D1M
[mm]
K
[Inch]
KM
[mm]
H
[Inch]
HM
[mm]
PCD
[Inch]
PCDM
[mm]
D1XD2XH
d1xd2xh
[Inch]
D1XD2XHM
d1xd2xh
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMBK04UU-3
LMBK04UU-3
LMBK04UU
3
1/4''
6.35
0/-9
0.5''
12.7
0/-13
0.75''
19.05
1.25''
31.75
1''
25.4
0.219''
5.556
0.875''
22.225
0.156''x0.25''x0.141''
3.969x6.35x3.572
12
-3
206
265
32
LMBK06UU-4
LMBK06UU-4
LMBK06UU
4
3/8''
9.525
0/-9
0.625''
15.875
0/-16
0.875''
22.225
1.5''
38.1
1.25''
31.75
0.25''
6.35
1.062''
26.988
0.1875''x0.297''x0.172''
4.763x7.541x4.366
12
-4
225
314
47
LMBK08UU-4
LMBK08UU-4
LMBK08UU
4
1/2''
12.7
0/-9
0.875''
22.225
0/-16
1.25''
31.75
1.75''
44.45
1.375''
34.925
0.25''
6.35
1.312''
33.338
0.1875''x0.297''x0.172''
4.763x7.541x4.366
12
-4
510
784
88
LMBK10UU-4
LMBK10UU-4
LMBK10UU
4
5/8''
15.875
-
1.125''
28.575
0/-19
1.5''
38.1
2''
50.8
1.5''
38.1
0.25''
6.35
1.562''
39.688
0.1875''x0.297''x0.172''
4.763x7.541x4.366
15
-6
774
1180
140
LMBK12UU-4
LMBK12UU-4
LMBK12UU
4
3/4''
19.05
0/-10
1.25''
31.75
0/-19
1.625''
41.275
2.1875''
55.563
1.6875''
42.863
0.3125''
7.938
1.718''
43.656
0.2187''x0.344''x0.203''
5.556x8.731x5.159
15
-6
862
1370
190
LMBK16UU-5
LMBK16UU-5
LMBK16UU
5
1''
25.4
0/-10
1.5625''
39.688
0/-19
2.25''
57.15
2.5''
63.5
2''
50.8
0.3125''
7.938
2.031''
51.594
0.2187''x0.344''x0.203''
5.556x8.731x5.159
15
-6
980
1570
325
LMBK20UU-5
LMBK20UU-5
LMBK20UU
5
1-1/4''
31.75
0/-12
2''
50.8
0/-22
2.625''
66.675
3.125''
79.375
2.5''
63.5
0.375''
9.525
2.5625''
65.088
0.2187''x0.406''x0.2656''
7.144x10.319x6.747
20
-8
1570
2740
665
LMBK24UU-6
LMBK24UU-6
LMBK24UU
6
1-1/2''
38.1
0/-12
2.375''
60.325
0/-22
3''
76.2
3.75''
95.25
3''
76.2
0.5''
12.7
3.0625''
77.788
0.344''x0.5''x0.328''
8.731x12.7x8.334
20
-8
2180
4020
1100
LMBK32UU-6
LMBK32UU-6
LMBK32UU
6
2
50.8
-
3''
76.2
0/-25
4''
101.6
4.375''
111.125
3.5''
88.9
0.5''
12.7
3.6875''
93.662
0.344''x0.5''x0.328''
8.731x12.7x8.334
25
-13
3820
7940
1760
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表