MCQA - Standard cylinders
MEDAN
Air cylinders
Standard Cylinders
MCQA-Standard cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcqa/mcqa_asmtab.prj},{NB=MCQA-11-80-50_POS_0},{MODEL=MCQA},{STYLE=11},{TUBE=80},{STROKE=50},{POS=0},{MAGNET=},{ASTROKE=0},{PORT=},{SWITCH=},{WL=},{NSW=},{MT=},{JOINT=},{A=40},{AA=33},{AB=24},{AC=20},{AD=14},{AE=M22 x 1.5},{AF=50},{AR=13},{AS=32},{XB=116},{B1=22},{B2=32},{C=31},{DD=Rc1/2},{E=M22 x 1.5},{G=25},{H=45},{I=15},{J=4},{K=34.0},{L=17.0},{NB1=0},{O=74.0},{R=13},{S=M12 x 1.75},{U=0},{UC=4},{UD=15},{X=100},{XZ=191},{XZB=147},{XZM=178},{XZN=258},{XZP=171},{XZQ=244},{XZT=191},{XLY=204},{XZF=138},{XMAG=40},{HOLDER=HV4},{PPATH=assemblies/mcqa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
ⁿ/ₐ
AF
[mm]
AR
[mm]
AS
[mm]
B
[mm]
B1
[mm]
B2
[mm]
C
[mm]
DD
ⁿ/ₐ
E
ⁿ/ₐ
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
NB1
[mm]
O
[mm]
R
[mm]
S
ⁿ/ₐ
U
[mm]
V
[mm]
UC
[mm]
UD
[mm]
X
[mm]
Z
[mm]
ZB
[mm]
ZM
[mm]
ZN
[mm]
ZP
[mm]
ZQ
[mm]
MCQA-11-40-50_POS_0
MCQA
40
30
21
18
12
7
M12 x 1.25
30
7
19
84
14
22
21
Rc1/4
M14 x 1.5
16
32
11
3
26.0
13.0
8
40.5
8
M8 x 1.25
0
0.0
4
12
58
138
105
126
186
123
174
MCQA-11-50-50_POS_0
MCQA
50
35
23
18
15
10
M16 x 1.5
40
8
24
90
17
26
23
Rc3/8
M18 x 1.5
20
40
11
3
28.0
14.0
0
48.0
11
M8 x 1.25
0
0.0
4
12
66
151
113
136
206
131
189
MCQA-11-63-50_POS_0
MCQA
63
35
23
18
15
10
M16 x 1.5
40
8
24
98
17
27
23
Rc3/8
M18 x 1.5
20
40
11
3
30.0
15.0
0
59.0
11
M8 x 1.25
0
0.0
4
12
80
159
121
144
214
139
197
MCQA-11-80-50_POS_0
MCQA
80
40
33
24
20
14
M22 x 1.5
50
13
32
116
22
32
31
Rc1/2
M22 x 1.5
25
45
15
4
34.0
17.0
0
74.0
13
M12 x 1.75
0
0.0
4
15
100
191
147
178
258
171
244
MCQA-11-100-50_POS_0
MCQA
100
40
33
24
20
14
M22 x 1.5
50
13
32
126
27
36
32
Rc1/2
M26 x 1.5
30
52
15
5
37.0
18.5
0
90.0
14
M12 x 1.75
0
0.0
4
15
118
203
158
190
270
182
255
MCQA-11-125-50_POS_0
MCQA
125
45
38
47
30
18
-
60
0
0
136
30
41
47
Rc 1/2
M30 x 1.5
35
58
32
10
32.0
17.0
0
117.0
15
M14 x 1.5
11
20.0
0
0
150
238
183
230
320
230
313
MCQA-11-150-50_POS_0
MCQA
150
50
38
47
30
18
-
60
0
0
153
36
41
47
Rc 1/2
M30 x 1.5
40
60
32
8
40.5
24.5
0
134.0
15
M16 x 1.5
12
26.0
0
0
175
258
200
247
347
247
335
MCQA-11-200-50_POS_0
MCQA
200
63
38
50
30
18
-
70
0
0
154
46
70
67
Rc 3/4
M45 x 1.5
50
74
35
8
42.0
24.0
0
182.0
27
M20 x 1.5
12
18.0
0
0
226
292
221
288
414
271
372
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表