目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
L03-FCM - Actuator with limit switches
MecVel
L02 - L03
Powered by
CAD模型選擇
{mecvel/l02_03/l03_fcm_asmtab.prj},{NB=No/50/0/M01/24 V/0//1/1/2FCM0////},{IDNR=L03-FCM},{CM=No},{PPATH=l03_fcm_asm_sbl.prj},{C=50},{CC=0},{CX=[50:690]},{VS=M01},{FMAX=2000},{VEL=30},{TS1=24 V},{TENSIONEX='24 V','12 V'},{ENC=0},{DA=},{AP=1},{AA=1},{AAX1=1,'A1',0,'A0',2,'A2',3,'A3',4,'A4',5,'A5',6,'A6',7,'A7',8,'A8'},{AAX2=1,'A1',0,'A0',2,'A2'},{FCM=2FCM0},{OPZ=},{OPZ2=},{OPZ3=},{OPZ5=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Type of actuator
ⁿ/ₐ
VS
Version
[mm]
FMAX
[N]
VEL
Speed
[mm/s]
TS1X
Nota
ⁿ/ₐ
ENCX
Note encoder
ⁿ/ₐ
FCMXX
Sensors notes
ⁿ/ₐ
OPZX
Inox notes
ⁿ/ₐ
OPZ2X
Painting notes
ⁿ/ₐ
No/L03-FCM/0050/0/M01/24 ...
L03-FCM
M01
2000
30
-
-
2 Reed NC sensors (3 sens...
-
-
No/L03-FCM/0050/0/M02/24 ...
L03-FCM
M02
3000
20
-
-
2 Reed NC sensors (3 sens...
-
-
No/L03-FCM/0050/0/M03/24 ...
L03-FCM
M03
5000
10
-
-
2 Reed NC sensors (3 sens...
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表