目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
P10 - Straight guide pillar
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD模型選擇
{mdl/guiding_elements_mdl/p10.prj},{NB=mdl_europe_P10.019.100},{REF=P10.019.100},{MAT=Case-hardened and tempered to 60 - 64 HRC},{D1=19},{D=M5},{M=6},{L=100},{DX=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D
d
[mm]
M
m
[mm]
L
[mm]
MDL Europe - P10.019.100
P10.019.100
Case-hardened and tempere...
19
M5
6
100
MDL Europe - P10.019.110
P10.019.110
Case-hardened and tempere...
19
M5
6
110
MDL Europe - P10.019.125
P10.019.125
Case-hardened and tempere...
19
M5
6
125
MDL Europe - P10.019.140
P10.019.140
Case-hardened and tempere...
19
M5
6
140
MDL Europe - P10.019.160
P10.019.160
Case-hardened and tempere...
19
M5
6
160
MDL Europe - P10.019.180
P10.019.180
Case-hardened and tempere...
19
M5
6
180
MDL Europe - P10.019.200
P10.019.200
Case-hardened and tempere...
19
M5
6
200
MDL Europe - P10.020.100
P10.020.100
Case-hardened and tempere...
20
M5
6
100
MDL Europe - P10.020.110
P10.020.110
Case-hardened and tempere...
20
M5
6
110
MDL Europe - P10.020.125
P10.020.125
Case-hardened and tempere...
20
M5
6
125
MDL Europe - P10.020.140
P10.020.140
Case-hardened and tempere...
20
M5
6
140
MDL Europe - P10.020.160
P10.020.160
Case-hardened and tempere...
20
M5
6
160
MDL Europe - P10.020.180
P10.020.180
Case-hardened and tempere...
20
M5
6
180
MDL Europe - P10.020.200
P10.020.200
Case-hardened and tempere...
20
M5
6
200
MDL Europe - P10.024.100
P10.024.100
Case-hardened and tempere...
24
M6
8
100
MDL Europe - P10.024.110
P10.024.110
Case-hardened and tempere...
24
M6
8
110
MDL Europe - P10.024.125
P10.024.125
Case-hardened and tempere...
24
M6
8
125
MDL Europe - P10.024.140
P10.024.140
Case-hardened and tempere...
24
M6
8
140
MDL Europe - P10.024.160
P10.024.160
Case-hardened and tempere...
24
M6
8
160
MDL Europe - P10.024.180
P10.024.180
Case-hardened and tempere...
24
M6
8
180
MDL Europe - P10.024.200
P10.024.200
Case-hardened and tempere...
24
M6
8
200
MDL Europe - P10.024.220
P10.024.220
Case-hardened and tempere...
24
M6
8
220
MDL Europe - P10.024.250
P10.024.250
Case-hardened and tempere...
24
M6
8
250
MDL Europe - P10.024.280
P10.024.280
Case-hardened and tempere...
24
M6
8
280
MDL Europe - P10.025.100
P10.025.100
Case-hardened and tempere...
25
M6
8
100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表