Nuts DIN 934
MBO Oßwald
Accessories
Powered by
CAD模型選擇
{mbo_osswald/zubehoer/muttern20din20934.prj},{NB=18 00 0934 0048/013},{PREVIEW=../_pool_/a1/be/mutter_700x700px.png},{REF=18 00 0934 0048/013},{IDENT=Mutter DIN 934 M48FG Stahl galv. verzinkt weiß},{SIZE=M48FG},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D=M48 x 2 FG},{THREAD=Feingewinde rechts},{M=38},{E=82,6},{S=75},{WEIGHT100=97,7},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/mutter-din-934-m48fg-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=1667}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
THREAD
Thread version
ⁿ/ₐ
M
m
[mm]
E
e
[mm]
S
s
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
10 00 0934 0002/001
10 00 0934 0002/001
Nut DIN 934 M2 Steel brig...
M2
Steel
bright
M2 x 0,4
Regular thread right
1,6
4,32
4
0,014
10 00 0934 0002/013
10 00 0934 0002/013
Nut DIN 934 M2 Steel elec...
M2
Steel
electr. galvanised white
M2 x 0,4
Regular thread right
1,6
4,32
4
0,014
11 00 0934 0002/001
11 00 0934 0002/001
Nut DIN 934 M2LH Steel br...
M2LH
Steel
bright
M2 x 0,4 LH
Regular thread left
1,6
4,32
4
0,014
11 00 0934 0002/013
11 00 0934 0002/013
Nut DIN 934 M2LH Steel el...
M2LH
Steel
electr. galvanised white
M2 x 0,4 LH
Regular thread left
1,6
4,32
4
0,014
10 00 0934 0003/001
10 00 0934 0003/001
Nut DIN 934 M3 Steel brig...
M3
Steel
bright
M3 x 0,5
Regular thread right
2,4
6,01
5,5
0,038
10 00 0934 0003/013
10 00 0934 0003/013
Nut DIN 934 M3 Steel elec...
M3
Steel
electr. galvanised white
M3 x 0,5
Regular thread right
2,4
6,01
5,5
0,038
11 00 0934 0003/001
11 00 0934 0003/001
Nut DIN 934 M3LH Steel br...
M3LH
Steel
bright
M3 x 0,5 LH
Regular thread left
2,4
6,01
5,5
0,038
11 00 0934 0003/013
11 00 0934 0003/013
Nut DIN 934 M3LH Steel el...
M3LH
Steel
electr. galvanised white
M3 x 0,5 LH
Regular thread left
2,4
6,01
5,5
0,038
10 00 0934 0004/001
10 00 0934 0004/001
Nut DIN 934 M4 Steel brig...
M4
Steel
bright
M4 x 0,7
Regular thread right
3,2
7,66
7
0,081
10 00 0934 0004/013
10 00 0934 0004/013
Nut DIN 934 M4 Steel elec...
M4
Steel
electr. galvanised white
M4 x 0,7
Regular thread right
3,2
7,66
7
0,081
11 00 0934 0004/001
11 00 0934 0004/001
Nut DIN 934 M4LH Steel br...
M4LH
Steel
bright
M4 x 0,7 LH
Regular thread left
3,2
7,66
7
0,081
11 00 0934 0004/013
11 00 0934 0004/013
Nut DIN 934 M4LH Steel el...
M4LH
Steel
electr. galvanised white
M4 x 0,7 LH
Regular thread left
3,2
7,66
7
0,081
10 00 0934 0005/001
10 00 0934 0005/001
Nut DIN 934 M5 Steel brig...
M5
Steel
bright
M5 x 0,8
Regular thread right
4
8,79
8
0,123
10 00 0934 0005/013
10 00 0934 0005/013
Nut DIN 934 M5 Steel elec...
M5
Steel
electr. galvanised white
M5 x 0,8
Regular thread right
4
8,79
8
0,123
11 00 0934 0005/001
11 00 0934 0005/001
Nut DIN 934 M5LH Steel br...
M5LH
Steel
bright
M5 x 0,8 LH
Regular thread left
4
8,79
8
0,123
11 00 0934 0005/013
11 00 0934 0005/013
Nut DIN 934 M5LH Steel el...
M5LH
Steel
electr. galvanised white
M5 x 0,8 LH
Regular thread left
4
8,79
8
0,123
10 00 0934 0006/001
10 00 0934 0006/001
Nut DIN 934 M6 Steel brig...
M6
Steel
bright
M6 x 1
Regular thread right
5
11,05
10
0,25
10 00 0934 0006/013
10 00 0934 0006/013
Nut DIN 934 M6 Steel elec...
M6
Steel
electr. galvanised white
M6 x 1
Regular thread right
5
11,05
10
0,25
11 00 0934 0006/001
11 00 0934 0006/001
Nut DIN 934 M6LH Steel br...
M6LH
Steel
bright
M6 x 1 LH
Regular thread left
5
11,05
10
0,25
11 00 0934 0006/013
11 00 0934 0006/013
Nut DIN 934 M6LH Steel el...
M6LH
Steel
electr. galvanised white
M6 x 1 LH
Regular thread left
5
11,05
10
0,25
10 00 0934 0008/001
10 00 0934 0008/001
Nut DIN 934 M8 Steel brig...
M8
Steel
bright
M8 x 1,25
Regular thread right
6,5
14,38
13
0,52
10 00 0934 0008/013
10 00 0934 0008/013
Nut DIN 934 M8 Steel elec...
M8
Steel
electr. galvanised white
M8 x 1,25
Regular thread right
6,5
14,38
13
0,52
11 00 0934 0008/001
11 00 0934 0008/001
Nut DIN 934 M8LH Steel br...
M8LH
Steel
bright
M8 x 1,25 LH
Regular thread left
6,5
14,38
13
0,52
11 00 0934 0008/013
11 00 0934 0008/013
Nut DIN 934 M8LH Steel el...
M8LH
Steel
electr. galvanised white
M8 x 1,25 LH
Regular thread left
6,5
14,38
13
0,52
12 00 0934 0008/001
12 00 0934 0008/001
Nut DIN 934 M8FG Steel br...
M8FG
Steel
bright
M8 x 1 FG
Fine-pitch thread right
6,5
14,38
13
0,52
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
Washers DIN 125 form A
MBO Oßwald
08.10.2021
Locking Nuts
Fluro
20.09.2021
B0098 - Hexagon Head Bolts DIN 933
Blohm
03.06.2024
DIN 439 B - Hex nuts, lower form B
Fabory
13.02.2023
Reference 62510 - Plain washer - DIN 433 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 933 - Steel 5.6
Böllhoff
26.10.2021
DIN 555 - Hexagon nuts
Fabory
13.02.2023
Hexagon Nut NT - Hexagon Nut NT
Sikla
08.04.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
SN2652 - Disc
STRACK
10.06.2024
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表