目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Adjustable Handle Cast Zinc - Operating elements
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Handles and Knobs
Adjustable Handle
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bedienelemente/klemmhebel/k11003005x.prj},{NB=K110030055},{ARTIKELNR=K110030055},{BZ1=Hebel Zink-Druckguss},{A=63},{M=M8 x 16},{VERS=1},{L=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
A
Surface area
[mm]
M
Thread
ⁿ/ₐ
L
Thread length
[mm]
K110030055
K110030055
Handle Cast Zinc
63
M8 x 16
16
K110030056
K110030056
Handle Cast Zinc
63
M8 x 20
20
K110030057
K110030057
Handle Cast Zinc
63
M8 x 25
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表