目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Cross recessed pan head screws with collar - 10.9 black VZ
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Bolts
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/schrauben/linsen.prj},{NB=K112010012},{ARTIKELNR=K112010012},{Z=0.000},{BZ1=M 6 x 12},{DG=6.000},{L=12.000},{DK=4.773},{DA=14.500},{K=4.550},{C=1.800},{RA=8.200},{M=7.100},{FR=0.250},{X=1.750},{B=10.000},{S=4},{T=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
DG
[mm]
L
Length
ⁿ/ₐ
DA
Head diameter
[mm]
K
Head height
[mm]
C
Band height
[mm]
RA
Lens radius
[mm]
FR
Undercut radius
[mm]
X
[mm]
B
Screw thread Length
[mm]
S
Across-flats-dimension
[mm]
K112010021
K112010021
M 5 x 10
5.000
10.000
12.900
3.260
1.100
6.110
0.200
1.500
8.000
3
K112010010
K112010010
M 6 x 8
6.000
8.000
14.500
4.550
1.800
8.200
0.250
1.750
6.000
4
K112010011
K112010011
M 6 x 10
6.000
10.000
14.500
4.550
1.800
8.200
0.250
1.750
8.000
4
K112010012
K112010012
M 6 x 12
6.000
12.000
14.500
4.550
1.800
8.200
0.250
1.750
10.000
4
K112010013
K112010013
M 6 x 16
6.000
16.000
14.500
4.550
1.800
8.200
0.250
1.750
14.000
4
K112010002
K112010002
M 8 x 12
8.000
12.000
19.000
5.900
2.200
11.000
0.400
2.100
9.500
5
K112010003
K112010003
M 8 x 16
8.000
16.000
19.000
5.900
2.200
11.000
0.400
2.100
13.500
5
K112010004
K112010004
M 8 x 20
8.000
20.000
19.000
5.900
2.200
11.000
0.400
2.100
17.500
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表