目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
DIN EN ISO 4027 - Headless pin,8.8 VZ
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Bolts
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/schrauben/din_914.prj},{NB=D0914510},{ARTIKELNR=D0914510},{Z=0.000},{BZ1=M 5 x 10},{L=10.000},{DG=5.000},{DK=4.019},{DT=0.000},{S=2.500},{T=2.000},{SW=90.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
NENN
Indication
ⁿ/ₐ
L
Length
ⁿ/ₐ
DG
[mm]
DT
Diameter
[mm]
S
Across-flats-dimension
[mm]
SW
Centre angle
[mm]
D091446
D091446
M 4 x 6
M4x6
6.000
4.000
0.000
2.000
90.000
D091448
D091448
M 4 x 8
M4x8
8.000
4.000
0.000
2.000
90.000
D0914410
D0914410
M 4 x 10
M4x10
10.000
4.000
0.000
2.000
90.000
D091456
D091456
M 5 x 6
M5x6
6.000
5.000
0.000
2.500
90.000
D091458
D091458
M 5 x 8
M5x8
8.000
5.000
0.000
2.500
90.000
D0914510
D0914510
M 5 x 10
M5x10
10.000
5.000
0.000
2.500
90.000
D091466
D091466
M 6 x 6
M6x6
6.000
6.000
1.000
3.000
90.000
D091468
D091468
M 6 x 8
M6x8
8.000
6.000
1.500
3.000
90.000
D0914610
D0914610
M 6 x 10
M6x10
10.000
6.000
1.500
3.000
90.000
D0914810
D0914810
M 8 x 10
M8x10
10.000
8.000
2.000
4.000
90.000
D0914812
D0914812
M 8 x 12
M8x12
12.000
8.000
2.000
4.000
90.000
D0914816
D0914816
M 8 x 16
M8x16
16.000
8.000
2.000
4.000
90.000
D0914820
D0914820
M 8 x 20
M8x20
20.000
8.000
2.000
4.000
90.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表