目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
St clamp - Retaining clamps for demountable pillars and bushings
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/st1_st2_staff.prj},{NB=ST2 32 x 14.5 staffette},{TYPE=ST2},{D=32},{L=14.5},{M=8 x 1.25},{MX=8},{N=16},{S=7.0},{V=7.2},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
D
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
S
[mm]
V
[mm]
ST1 18 x 12 Clamp
ST1
18
12.0
6 x 1
12
6.7
6.0
ST1 19 x 12 Clamp
ST1
19
12.0
6 x 1
12
6.7
6.0
ST1 24 x 12 Clamp
ST1
24
12.0
6 x 1
12
6.7
6.0
ST1 25 x 12 Clamp
ST1
25
12.0
6 x 1
12
6.7
6.0
ST2 30 x 14.5 Clamp
ST2
30
14.5
8 x 1.25
16
7.0
7.2
ST2 32 x 14.5 Clamp
ST2
32
14.5
8 x 1.25
16
7.0
7.2
ST2 40 x 14.5 Clamp
ST2
40
14.5
8 x 1.25
16
7.0
7.2
ST2 42 x 14.5 Clamp
ST2
42
14.5
8 x 1.25
16
7.0
7.2
ST2 50 x 14.5 Clamp
ST2
50
14.5
8 x 1.25
16
7.0
7.2
ST2 52 x 14.5 Clamp
ST2
52
14.5
8 x 1.25
16
7.0
7.2
ST2 63 x 14.5 Clamp
ST2
63
14.5
8 x 1.25
16
7.0
7.2
ST2 80 x 14.5 Clamp
ST2
80
14.5
8 x 1.25
16
7.0
7.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表