目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 2 plate C-C1 - Plate
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/iso_type_c_2p_c1.prj},{NB=ISO 2C1 C 660 IEP 32 121 Z},{IDNR=},{TYPE=C},{SIZE=660},{A=400},{B=250},{C1=48},{COL=IEP},{DD2=32},{DD1=30},{DD=32},{BS=121},{BSX=121,122,123,131,132,133,141,142,143,151,152,153},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
ISO 2C1 C 601 IEP 20 121 ...
C
601
125
125
28
20
19
ISO 2C1 C 602 IEP 20 121 ...
C
602
125
125
28
20
19
ISO 2C1 C 603 IEP 20 121 ...
C
603
125
125
38
20
19
ISO 2C1 C 604 IEP 20 121 ...
C
604
160
125
28
20
19
ISO 2C1 C 605 IEP 20 121 ...
C
605
160
125
28
20
19
ISO 2C1 C 606 IEP 20 121 ...
C
606
160
125
38
20
19
ISO 2C1 C 607 IEP 20 121 ...
C
607
160
160
28
20
19
ISO 2C1 C 608 IEP 20 121 ...
C
608
160
160
28
20
19
ISO 2C1 C 609 IEP 20 121 ...
C
609
160
160
38
20
19
ISO 2C1 C 610 IEP 20 121 ...
C
610
200
125
28
20
19
ISO 2C1 C 611 IEP 20 121 ...
C
611
200
125
28
20
19
ISO 2C1 C 612 IEP 20 121 ...
C
612
200
125
38
20
19
ISO 2C1 C 613 IEP 25 121 ...
C
613
200
160
33
25
24
ISO 2C1 C 614 IEP 25 121 ...
C
614
200
160
33
25
24
ISO 2C1 C 615 IEP 25 121 ...
C
615
200
160
48
25
24
ISO 2C1 C 616 IEP 25 121 ...
C
616
200
200
33
25
24
ISO 2C1 C 617 IEP 25 121 ...
C
617
200
200
33
25
24
ISO 2C1 C 618 IEP 25 121 ...
C
618
200
200
48
25
24
ISO 2C1 C 619 IEP 25 121 ...
C
619
250
125
33
25
24
ISO 2C1 C 620 IEP 25 121 ...
C
620
250
125
33
25
24
ISO 2C1 C 621 IEP 25 121 ...
C
621
250
125
48
25
24
ISO 2C1 C 622 IEP 25 121 ...
C
622
250
160
33
25
24
ISO 2C1 C 623 IEP 25 121 ...
C
623
250
160
33
25
24
ISO 2C1 C 624 IEP 25 121 ...
C
624
250
160
48
25
24
ISO 2C1 C 625 IEP 25 121 ...
C
625
250
200
33
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表