MALB
MAKISHINKO CO.,LTD.
MAL Series
Powered by
CAD模型選擇
{makishinko/mal_series/malb_asmtab.prj},{NB=MALB50R10},{SERIE=MALB},{SZ=50},{DOF=R},{RA=10},{A=165.0},{AB=100},{AC=65.0},{AD=28},{AE=72},{AF=100},{AH=130},{B=147.5},{BB=97},{BC=50.5},{BD=42},{BE=55},{BF=84},{BG=130},{BH=101.0},{BI=150},{E=9},{H=165},{HA=185},{HB=65},{HC=50},{HD=50},{HE=70},{HF=20},{J=M8},{L=16},{AI=21},{AJ=5},{D=18},{W=6},{TH=20.5},{BL=32},{F=25},{X=8},{TI=28.0},{P=0},{Z=M8},{M=16},{TK=Input shaft : One side round, Input shaft : Both side square},{MASS=4.5},{NDMJ=8.000},{NDMZ=8.000},{PPATH=malb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SZ
Size
ⁿ/ₐ
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AF
[mm]
AH
[mm]
B
[mm]
BB
[mm]
BC
[mm]
BD
[mm]
BE
[mm]
BF
[mm]
BH
[mm]
H
[mm]
HB
[mm]
HC
[mm]
HD
[mm]
J
Thread
ⁿ/ₐ
L
[mm]
AI
[mm]
AJ
[mm]
D
h6
[mm]
BL
[mm]
F
h6
[mm]
TK
Type of key
ⁿ/ₐ
MASS
[kg]
MALB50R10
MALB50R10
50
165.0
100
65.0
28
72
100
130
147.5
97
50.5
42
55
84
101.0
165
65
50
50
M8
16
21
5
18
32
25
Input shaft : One side ro...
4.5
MALB63R10
MALB63R10
63
184.5
113
71.5
36
77
120
143
175.0
120
55.0
58
62
90
110.5
190
77
63
50
M10
20
25
5
20
46
30
Input shaft : One side ro...
6.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表