MAOKP
MAKISHINKO CO.,LTD.
MA Series
Powered by
CAD模型選擇
{makishinko/ma_series/maokp_asmtab.prj},{NB=MAOKP80R10},{SZ=80},{DOF=R},{RA=10},{A=240},{AB=145},{AC=95},{AD=42},{AE=103},{AH=190},{AK=150},{BA=136},{BB=71},{BH=130},{BI=65},{BN=90},{BP=155},{C=140},{HF=25},{E=13},{H=244},{HG=305},{L1=125},{L2=80},{L3=160},{L4=115},{HB=98},{HC=80},{HD=66},{HH=95.0},{HI=130.0},{J=M12},{L=24},{AI=30},{AJ=6},{D=25},{W=8},{TH=28.0},{G=38},{X=10},{TL=41.3},{CA=45},{CB=50},{TK=Input shaft : One side round, Input shaft : Both side square},{MASS=29.5},{Q=1.0},{NDMJ=12.000},{PPATH=maokp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SZ
Size
ⁿ/ₐ
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AH
[mm]
AK
[mm]
BB
[mm]
BN
[mm]
BP
[mm]
C
[mm]
HF
[mm]
E
[mm]
HG
[mm]
L3
[mm]
L4
[mm]
HC
[mm]
HH
[mm]
HI
[mm]
AI
[mm]
AJ
[mm]
D
h6
[mm]
TK
Type of key
ⁿ/ₐ
MASS
Mass
[kg]
Q
Oil
ⁿ/ₐ
MAOKP50R10
MAOKP50R10
50
165
100
65
26
72
130
100
55
65
115
108
15
9
215
115
80
50
75.0
90.0
21
5
18
Input shaft : One side ro...
10.0
0.4
MAOKP63R10
MAOKP63R10
63
186
113
73
36
77
146
110
60
75
130
118
20
11
255
130
95
63
82.0
110.0
25
5
20
Input shaft : One side ro...
15.0
0.6
MAOKP80R10
MAOKP80R10
80
240
145
95
42
103
190
150
71
90
155
140
25
13
305
160
115
80
95.0
130.0
30
6
25
Input shaft : One side ro...
29.5
1.0
MAOKP100R10
MAOKP100R10
100
280
165
115
42
123
230
190
81
100
175
160
25
13
360
195
135
100
110.0
150.0
30
6
28
Input shaft : One side ro...
44.0
1.9
MAOKP125R10
MAOKP125R10
125
353
208
145
58
150
290
240
101
127
222
200
32
18
450
245
170
125
137.5
187.5
43
7
35
Input shaft : One side ro...
89.0
4.0
MAOKP140R10
MAOKP140R10
140
390
230
160
58
172
320
250
105
140
245
220
35
18
510
275
195
140
155.0
215.0
43
7
38
Input shaft : One side ro...
123.0
7.0
MAOKP160R10
MAOKP160R10
160
460
275
185
82
193
370
300
120
160
280
250
40
22
580
310
220
160
175.0
245.0
61
9
45
Input shaft : One side ro...
168.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表