目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
SG-01L - Bague guidage épaulée plot centrage laiton
LYPSIS
A2-Guiding
Powered by
CAD模型選擇
{lypsis/a2-guidage/sg_01l.prj},{NB=lypsis_sg_01l_0160920},{CODE=0160920},{D1=18},{L=27},{L1=17},{D=24},{T=27},{E=6},{I=2.0},{J=2.0},{G=23.5},{R=2.0},{M=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
C-Lypsis
ⁿ/ₐ
D1
[mm]
L
[mm]
L1
[mm]
D
[mm]
T
[mm]
E
[mm]
I
[mm]
J
[mm]
G
[mm]
R
[mm]
M
[mm]
Lypsis - SG-01L - 0160150
0160150
10
10
5
14
16
3
1.0
1.0
13.5
1.5
1.5
Lypsis - SG-01L - 0160151
0160151
10
12
9
14
17
6
1.5
1.5
13.5
1.5
1.5
Lypsis - SG-01L - 0160152
0160152
10
17
9
14
17
6
1.5
1.5
13.5
1.5
1.5
Lypsis - SG-01L - 0160153
0160153
10
10
10
14
16
3
1.5
1.5
13.5
1.5
1.5
Lypsis - SG-01L - 0160154
0160154
12
17
9
16
19
6
1.5
1.5
15.5
1.5
1.5
Lypsis - SG-01L - 0160155
0160155
12
17
12
16
19
6
2.0
2.0
15.5
1.5
1.5
Lypsis - SG-01L - 0160156
0160156
14
17
12
18
21
6
2.0
2.0
17.5
1.5
1.5
Lypsis - SG-01L - 0160157
0160157
14
22
12
18
21
6
2.0
2.0
17.5
1.5
1.5
Lypsis - SG-01L - 0160158
0160158
14
22
17
18
21
6
2.0
2.0
17.5
1.5
1.5
Lypsis - SG-01L - 0160159
0160159
18
17
12
24
27
6
2.0
2.0
23.5
2.0
2.0
Lypsis - SG-01L - 0160918
0160918
18
22
12
24
27
6
2.0
2.0
23.5
2.0
2.0
Lypsis - SG-01L - 0160919
0160919
18
22
17
24
27
6
2.0
2.0
23.5
2.0
2.0
Lypsis - SG-01L - 0160920
0160920
18
27
17
24
27
6
2.0
2.0
23.5
2.0
2.0
Lypsis - SG-01L - 0160921
0160921
18
27
22
24
27
6
2.0
2.0
23.5
2.0
2.0
Lypsis - SG-01L - 0160922
0160922
20
22
17
26
29
6
2.0
2.0
25.5
2.0
2.0
Lypsis - SG-01L - 0160923
0160923
20
27
22
26
29
6
2.0
2.0
25.5
2.0
2.0
Lypsis - SG-01L - 0160924
0160924
22
22
17
28
31
6
2.0
2.0
27.5
2.0
2.0
Lypsis - SG-01L - 0160925
0160925
22
27
22
28
31
6
2.0
2.0
27.5
2.0
2.0
Lypsis - SG-01L - 0160926
0160926
24
22
17
30
33
6
2.0
2.0
29.5
2.0
2.0
Lypsis - SG-01L - 0160927
0160927
24
27
17
30
33
6
2.0
2.0
29.5
2.0
2.0
Lypsis - SG-01L - 0160928
0160928
24
27
22
30
33
6
2.0
2.0
29.5
2.0
2.0
Lypsis - SG-01L - 0160929
0160929
24
36
27
30
33
6
2.0
2.0
29.5
2.0
2.0
Lypsis - SG-01L - 0160930
0160930
30
27
22
38
41
6
2.0
2.0
37.5
2.5
2.0
Lypsis - SG-01L - 0160931
0160931
30
36
27
38
41
6
2.0
2.0
37.5
2.5
2.0
Lypsis - SG-01L - 0160932
0160932
30
46
27
38
41
6
2.0
2.0
37.5
2.5
2.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表