目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 5S2 / 5S3 - Whirling nozzle
Lechler
Tank cleaning nozzles
Rotating
5S2/5S3
Powered by
CAD模型選擇
{lechler/tankreinigungsduesen/rotierend/5s2_5s3/5s2_5s3.prj},{NB=LECHLER_5S31161YAH},{WINKEL=270-unten},{TYPE=5S31161Y},{MAT=1.4404},{AN=AH},{E=2.00},{EI=0.08},{V1=60},{V1I=15.9},{V2=94},{V2I=18.4},{V3=133},{V3I=24.8},{V4=18.4},{V4I=35.1},{ANX='AH', 'G1/2 ISO 228', 'AL','G3/4 ISO 228','TF07', '3/4 Steckverbinder'},{MB=6,0},{V=3},{VER=4},{VER2=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
MAT
Material No.
ⁿ/ₐ
E
Narrowest free cross section
[mm]
EI
Narrowest free cross section
[英寸]
H
[mm]
HI
[英寸]
V1
Volume flow at P=2 bar
[l/min]
V1I
Volume flow at 30 psi
[GPM]
V2
Volume flow at P=5 bar
[l/min]
V2I
Volume flow at P=40 psi
[GPM]
V3
Volume flow at P=10 bar
[l/min]
V3I
Volume flow at 75 psi
[GPM]
V4
Volume flow at P=40 psi
[US gal./min]
V4I
Volume flow at 145 psi
[GPM]
MB
Max. tank diameter
[m]
LECHLER_5S29551YAF
270-up
5S29551Y
1.4404
2.00
0.08
148
5.83
25
6.6
40
7.8
57
10.6
7.8
15.1
3,5
LECHLER_5S30551YAH
270-up
5S30551Y
1.4404
2.00
0.08
149
5.87
41
10.8
65
12.8
92
17.2
12.8
24.3
4,0
LECHLER_5S31151YAH
270-up
5S31151Y
1.4404
2.00
0.08
149
5.87
60
15.9
94
18.4
133
24.8
18.4
35.1
6,0
LECHLER_5S31851YAL
270-up
5S31851Y
1.4404
2.00
0.08
139
5.47
89
23.5
141
27.7
199
37.3
27.7
52.6
7,0
LECHLER_5S32351YAL
270-up
5S32351Y
1.4404
2.00
0.08
139
5.47
111
29.3
175
34.3
248
46.2
34.3
65.5
7,5
LECHLER_5S32651YAL
270-up
5S32651Y
1.4404
2.00
0.08
139
5.47
135
35.7
213
41.8
301
56.3
41.8
79.5
8,0
LECHLER_5S29561YAF
270-down
5S29561Y
1.4404
2.00
0.08
148
5.83
25
6.6
40
7.8
57
10.6
7.8
15.1
3,5
LECHLER_5S30561YAH
270-down
5S30561Y
1.4404
2.00
0.08
149
5.87
41
10.8
65
12.8
92
17.2
12.8
24.3
4,0
LECHLER_5S31161YAH
270-down
5S31161Y
1.4404
2.00
0.08
149
5.87
60
15.9
94
18.4
133
24.8
18.4
35.1
6,0
LECHLER_5S31861YAL
270-down
5S31861Y
1.4404
2.00
0.08
139
5.47
89
23.5
141
27.7
199
37.3
27.7
52.6
7,0
LECHLER_5S32361YAL
270-down
5S32361Y
1.4404
2.00
0.08
139
5.47
111
29.3
175
34.3
248
46.2
34.3
65.5
7,5
LECHLER_5S32661YAL
270-down
5S32661Y
1.4404
2.00
0.08
139
5.47
135
35.7
213
41.8
301
56.3
41.8
79.5
8,0
LECHLER_5S29591YAF
360
5S29591Y
1.4404
1.70
0.07
148
5.83
25
6.6
40
7.8
57
10.6
7.8
15.1
3,5
LECHLER_5S30591YAH
360
5S30591Y
1.4404
2.00
0.08
149
5.87
41
10.8
65
12.8
92
17.2
12.8
24.3
4,0
LECHLER_5S31191YAH
360
5S31191Y
1.4404
2.00
0.08
149
5.87
60
15.9
94
18.4
133
24.8
18.4
35.1
6,0
LECHLER_5S31891YAL
360
5S31891Y
1.4404
2.00
0.08
139
5.47
89
23.5
141
27.7
199
37.3
27.7
52.6
7,0
LECHLER_5S32391YAL
360
5S32391Y
1.4404
2.00
0.08
139
5.47
111
29.3
175
34.3
248
46.2
34.3
65.5
7,5
LECHLER_5S32691YAL
360
5S32691Y
1.4404
2.00
0.08
139
5.47
135
35.7
213
41.8
301
56.3
41.8
79.5
8,0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表