目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MS-M - Cable gland brass
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands nickel plated brass Metric
SKINTOP® Standard
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_messing_vernickelt_metrisch/skintop_kabelversc_messing_vernickelt_metrisch/ms_m.prj},{NB=SKINTOP MS-M40x1,5 Art. Nr. 53112050(F=19)},{EAN=4044773173406},{IDNR=},{ATN=53112050},{ARTB=SKINTOP MS-M 40x1,5},{M=M40x1,5},{RS=2.000},{SW=45},{A=49.5},{C=48.0},{D=9.0},{FMIN=19.0},{FMAX=28.0},{F=19},{NDR=40.0},{P=1.5},{E=23.0},{H=5.0},{J=6.0},{K=6.0},{L=42.0},{N=12.5},{ID=36.000},{ODICHTRING=38x2},{MATERIAL=Messing vernickelt},{WG=165.0},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
MATERIAL
Material
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP® MS-M12x1,5 ...
4044773174274
53112000
SKINTOP MS-M 12x1,5
M12x1,5
16
17.6
26.5
6.5
3.5
7.0
Brass, nickel-plated
16.6
100
SKINTOP® MS-M16x1,5 ...
4044773174137
53112010
SKINTOP MS-M 16x1,5
M16x1,5
20
22.0
33.0
7.0
4.5
9.0
Brass, nickel-plated
26.9
100
SKINTOP® MS-M20x1,5 ...
4044773173970
53112020
SKINTOP MS-M 20x1,5
M20x1,5
24
26.4
37.0
8.0
7.0
12.5
Brass, nickel-plated
37.1
50
SKINTOP® MS-M25x1,5 ...
4044773173796
53112030
SKINTOP MS-M 25x1,5
M25x1,5
29
31.9
38.5
8.0
9.0
16.5
Brass, nickel-plated
58.6
25
SKINTOP® MS-M32x1,5 ...
4044773173581
53112040
SKINTOP MS-M 32x1,5
M32x1,5
36
39.6
45.5
9.0
11.0
21.0
Brass, nickel-plated
100.7
25
SKINTOP® MS-M40x1,5 ...
4044773173406
53112050
SKINTOP MS-M 40x1,5
M40x1,5
45
49.5
48.0
9.0
19.0
28.0
Brass, nickel-plated
165.0
10
SKINTOP® MS-M50x1,5 ...
4044773173239
53112060
SKINTOP MS-M 50x1,5
M50x1,5
54
59.0
55.5
10.0
27.0
35.0
Brass, nickel-plated
230.2
5
SKINTOP® MS-M63x1,5 ...
4044773173093
53112070
SKINTOP MS-M 63x1,5
M63x1,5
67
73.5
67.0
15.0
34.0
45.0
Brass, nickel-plated
398.2
5
SKINTOP® MS-M63x1,5 ...
4044773172973
53112080
SKINTOP MS-M 63x1,5 PLUS
M63x1,5
75
83.9
65.5
15.0
44.0
55.0
Brass, nickel-plated
513.0
5
SKINTOP® MS-M75x1,5 ...
4044774405056
53112510
SKINTOP MS-M 75x1,5
M75x1,5
95
105.0
106.0
15.0
58.0
68.0
Brass, nickel-plated
1274.0
1
SKINTOP® MS-M90x2 Ar...
4044774422879
53112512
SKINTOP MS-M 90x2
M90x2
115
127.0
136.0
20.0
66.0
78.0
Brass, nickel-plated
2643.0
1
SKINTOP® MS-M110x2 A...
4044774422923
53112514
SKINTOP MS-M 110x2
M110x2
135
150.0
154.0
25.0
86.0
98.0
Brass, nickel-plated
3550.0
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表