目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® KU-M - Reducer plastic
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Reducers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_reduktionen/ku_m.prj},{NB=SKINDICHT KU-M 40x1,5 / 16x1,5 Art. Nr. 52104479},{IDNR=},{EAN=4044773178999},{ATN=52104479},{ARTB=SKINDICHT KU-M 40x1,5/16x1,5},{M1=M 40x1,5},{NDM1=40.000},{KDM1=38.160},{M2=M 16x1,5},{NDM2=16.000},{KDM2=14.376},{SW=46},{A=51.0},{C=19.0},{D=12.0},{FORM=B},{RAL7035=x},{M2X=16x1,5},{WG=25.1},{VPE=50},{MATERIAL=Kunststoff}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
EAN
Int. Part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
ⁿ/ₐ
M1
Outer thread
ⁿ/ₐ
M2
Inner thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® KU-M 16x1,5 / ...
4044773178449
52104505
SKINDICHT KU-M 16x1,5/12x...
M 16x1,5
M 12x1,5
22
24.0
16.0
9.0
4.2
100
Plastic
SKINDICHT® KU-M 20x1,5 / ...
4044773179194
52104470
SKINDICHT KU-M 20x1,5/12x...
M 20x1,5
M 12x1,5
24
27.0
16.0
9.0
5.9
100
Plastic
SKINDICHT® KU-M 20x1,5 / ...
4044773178470
52104504
SKINDICHT KU-M 20x1,5/16x...
M 20x1,5
M 16x1,5
24
27.0
16.0
9.0
4.6
100
Plastic
SKINDICHT® KU-M 25x1,5 / ...
4044773179149
52104472
SKINDICHT KU-M 25x1,5/12x...
M 25x1,5
M 12x1,5
29
32.0
17.0
10.0
8.0
100
Plastic
SKINDICHT® KU-M 25x1,5 / ...
4044773179125
52104473
SKINDICHT KU-M 25x1,5/16x...
M 25x1,5
M 16x1,5
29
32.0
17.0
10.0
8.5
100
Plastic
SKINDICHT® KU-M 25x1,5 / ...
4044773179095
52104474
SKINDICHT KU-M 25x1,5/20x...
M 25x1,5
M 20x1,5
29
32.0
17.0
10.0
6.7
100
Plastic
SKINDICHT® KU-M 32x1,5 / ...
4044773179088
52104475
SKINDICHT KU-M 32x1,5/12x...
M 32x1,5
M 12x1,5
36
40.0
19.0
12.0
12.0
50
Plastic
SKINDICHT® KU-M 32x1,5 / ...
4044773179057
52104476
SKINDICHT KU-M 32x1,5/16x...
M 32x1,5
M 16x1,5
36
40.0
19.0
12.0
14.4
50
Plastic
SKINDICHT® KU-M 32x1,5 / ...
4044773179033
52104477
SKINDICHT KU-M 32x1,5/20x...
M 32x1,5
M 20x1,5
36
40.0
19.0
12.0
13.6
50
Plastic
SKINDICHT® KU-M 32x1,5 / ...
4044773179019
52104478
SKINDICHT KU-M 32x1,5/25x...
M 32x1,5
M 25x1,5
36
40.0
19.0
12.0
11.6
50
Plastic
SKINDICHT® KU-M 40x1,5 / ...
4044773178999
52104479
SKINDICHT KU-M 40x1,5/16x...
M 40x1,5
M 16x1,5
46
51.0
19.0
12.0
25.1
50
Plastic
SKINDICHT® KU-M 40x1,5 / ...
4044773178975
52104480
SKINDICHT KU-M 40x1,5/20x...
M 40x1,5
M 20x1,5
46
51.0
19.0
12.0
23.2
50
Plastic
SKINDICHT® KU-M 40x1,5 / ...
4044773178951
52104481
SKINDICHT KU-M 40x1,5/25x...
M 40x1,5
M 25x1,5
46
51.0
19.0
12.0
23.6
25
Plastic
SKINDICHT® KU-M 40x1,5 / ...
4044773178937
52104482
SKINDICHT KU-M 40x1,5/32x...
M 40x1,5
M 32x1,5
46
51.0
19.0
12.0
16.1
25
Plastic
SKINDICHT® KU-M 50x1,5 / ...
4044773178913
52104483
SKINDICHT KU-M 50x1,5/20x...
M 50x1,5
M 20x1,5
55
61.0
21.0
14.0
36.5
5
Plastic
SKINDICHT® KU-M 50x1,5 / ...
4044773178890
52104484
SKINDICHT KU-M 50x1,5/25x...
M 50x1,5
M 25x1,5
55
61.0
21.0
14.0
34.0
5
Plastic
SKINDICHT® KU-M 50x1,5 / ...
4044773178876
52104485
SKINDICHT KU-M 50x1,5/32x...
M 50x1,5
M 32x1,5
55
61.0
21.0
14.0
33.4
5
Plastic
SKINDICHT® KU-M 50x1,5 / ...
4044773178845
52104486
SKINDICHT KU-M 50x1,5/40x...
M 50x1,5
M 40x1,5
55
61.0
21.0
14.0
27.9
5
Plastic
SKINDICHT® KU-M 63x1,5 / ...
4044773178821
52104487
SKINDICHT KU-M 63x1,5/25x...
M 63x1,5
M 25x1,5
65
75.0
22.0
15.0
53.1
5
Plastic
SKINDICHT® KU-M 63x1,5 / ...
4044773178807
52104488
SKINDICHT KU-M 63x1,5/32x...
M 63x1,5
M 32x1,5
65
75.0
22.0
15.0
50.3
5
Plastic
SKINDICHT® KU-M 63x1,5 / ...
4044773178791
52104489
SKINDICHT KU-M 63x1,5/40x...
M 63x1,5
M 40x1,5
65
75.0
22.0
15.0
46.4
5
Plastic
SKINDICHT® KU-M 63x1,5 / ...
4044773179217
52104469
SKINDICHT KU-M 63x1,5/50x...
M 63x1,5
M 50x1,5
65
75.0
22.0
15.0
37.4
5
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINTOP® ST-M - Cable gland plastic
LAPP
10.06.2024
SKINTOP® GMP-GL-M - Lock nut plastic with GF
LAPP
10.06.2024
SKINDICHT® MR-M - Reducer brass
LAPP
10.06.2024
SKINDICHT® BLK-M - Blind plugs plastic
LAPP
10.06.2024
Cable entry plate, round Type KDP/R (M50)
Murrplastik
11.04.2023
SKINTOP® MS-M - Cable gland brass
LAPP
10.06.2024
SKINDICHT® BLK-GL-M - Blind plugs plastic with GF
LAPP
10.06.2024
SKINDICHT® EKU-M - Enlarger plastic
LAPP
10.06.2024
SKINDICHT® ME-M - Enlarger brass
LAPP
10.06.2024
SKINTOP® MS-SC-M - EMC cable gland brass
LAPP
10.06.2024
SILVYN® KLICK-M
LAPP
10.06.2024
SKINTOP® BS-M - Spiral bending protection plastic
LAPP
10.06.2024
SKINDICHT® BLK-GL-M + O-ring - Blind plugs plastic with GF and O-ring
LAPP
10.06.2024
SILVYN® FPAS gray
LAPP
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表