目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® WN-M - Twisting sleeve plastic
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Ducts
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_durchfuehrungen/wn_m.prj},{NB=SKINDICHT WN-M 25x1,5 Art. Nr. 52020533(F=0)},{IDNR=},{ATN=52020533},{M=M 25x1,5},{SW=24},{FMIN=9.0},{FMAX=16.0},{F=0},{A=28.0},{C=22.0},{D=12.0},{MATERIAL=Kunststoff},{DA=25.0},{P=1.5},{E=3.5},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® WN-M 16x1,5 ...
52020513
M 16x1,5
15
5.0
10.0
20.0
17.0
10.0
Plastic
SKINDICHT® WN-M 20x1,5 ...
52020523
M 20x1,5
19
8.0
13.5
24.0
20.0
12.0
Plastic
SKINDICHT® WN-M 25x1,5 ...
52020533
M 25x1,5
24
9.0
16.0
28.0
22.0
12.0
Plastic
SKINDICHT® WN-M 32x1,5 ...
52020543
M 32x1,5
30
11.0
22.0
37.0
25.0
14.0
Plastic
SKINDICHT® WN-M 40x1,5 ...
52020553
M 40x1,5
37
17.0
24.0
45.0
28.0
16.0
Plastic
SKINDICHT® WN-M 50x1,5 ...
52020563
M 50x1,5
46
22.0
35.0
55.5
31.0
18.0
Plastic
SKINDICHT® WN-M 63x1,5 ...
52020573
M 63x1,5
56
24.0
43.0
68.5
35.0
20.0
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表