目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® AFG-PA
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Large dimensions
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_maxi_pa/silvyn_afg_pa.prj},{NB=SILVYN AFG-PA Art. Nr. 55001085},{IDNR=},{ART1=55001085},{ART2=55001080},{MD1=SILVYN AFG-PA 70 BK},{MD2=SILVYN AFG-PA 70 GY},{AUS=1},{VERS1=1},{ID=70},{AD=79.2},{A=94},{B=96},{C=60.5},{D=80.5},{E=96.4},{F=68.9},{G=65.5},{O=88.0},{PS=1},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ART
Article no.
ⁿ/ₐ
MD
Material descritption
ⁿ/ₐ
ID
Trade size ID
[mm]
AD
Trade size tubing outer-Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Ø
[mm]
F
Ø
[mm]
G
[mm]
O
[mm]
PS
Packet/Pieces
[Units]
SILVYN® AFG-PA Art. ...
55001085
SILVYN AFG-PA 70 BK
70
79.2
94
96
60.5
80.5
96.4
68.9
65.5
88.0
1
SILVYN® AFG-PA Art. ...
55001086
SILVYN AFG-PA 95 BK
95
106.0
120
126
74.0
108.0
123.0
95.0
70.5
92.5
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表