目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® FPAX-M gray
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
High mechanical resistance
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_fpas/silvyn_fpax_m_g.prj},{NB=SILVYN FPAX-M grau Art. Nr. 55506275},{EAN=4044774852201},{ATN=55506275},{ARTB=SILVYN FPAX-M M25x1,5 GY},{CLR=Grau},{DES=Metric Thread},{CT=FPAX},{NW=23},{CS=28},{A=M25x1.5},{T1=M25},{NDM=25.0000},{KDM=23.1600},{B=15},{C=35},{D=44},{E=19.5},{F=42.0},{CNSMAT=Nylon PA66},{FAC=44.000},{HEXL=5.000},{VER=1.000},{SW=42.000},{CNL=29.350},{RL=31.000},{RD=28.500},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLR
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
VPE
Package [pc]
ⁿ/ₐ
SILVYN® FPAX-M gray A...
4044774852249
55506235
SILVYN FPAX-M M16x1,5/1 G...
Gray
Metric Thread
10
13
M16x1.5
11
26
24
11.0
22.0
10
SILVYN® FPAX-M gray A...
4044774852232
55506245
SILVYN FPAX-M M16x1,5/2 G...
Gray
Metric Thread
12
16
M16x1.5
11
30
29
11.0
28.0
10
SILVYN® FPAX-M gray A...
4044774852225
55506255
SILVYN FPAX-M M20x1,5/1 G...
Gray
Metric Thread
12
16
M20x1.5
14
30
29
14.5
28.0
10
SILVYN® FPAX-M gray A...
4044774852218
55506265
SILVYN FPAX-M M20x1,5/2 G...
Gray
Metric Thread
17
21
M20x1.5
14
30
32
14.5
30.0
10
SILVYN® FPAX-M gray A...
4044774852201
55506275
SILVYN FPAX-M M25x1,5 GY
Gray
Metric Thread
23
28
M25x1.5
15
35
44
19.5
42.0
10
SILVYN® FPAX-M gray A...
4044774852195
55506285
SILVYN FPAX-M M32x1,5 GY
Gray
Metric Thread
29
34
M32x1.5
16
37
51
26.5
49.0
10
SILVYN® FPAX-M gray A...
4044774852188
55506295
SILVYN FPAX-M M40x1,5 GY
Gray
Metric Thread
36
42
M40x1.5
16
45
63
32.5
60.0
10
SILVYN® FPAX-M gray A...
4044774851730
55507265
SILVYN FPAX-M M50x1,5/1 G...
Gray
Metric Thread
36
42
M50x1.5
16
45
63
40.5
60.0
10
SILVYN® FPAX-M gray A...
4044774851723
55507275
SILVYN FPAX-M M50x1,5/2 G...
Gray
Metric Thread
48
54
M50x1.5
16
49
76
42.0
73.0
10
SILVYN® FPAX-M gray A...
4044774851716
55507285
SILVYN FPAX-M M63x1,5 GY
Gray
Metric Thread
48
54
M63x1.5
16
49
76
53.0
73.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表