您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
FIPLOCK® PG grey
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Use in Railway application
FIPLOCK® PG
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/fiplock/fiplock_pg/fiplock_pg_grau.prj},{NB=FIPLOCK PG grau Art.Nm.61804255},{EAN=4044777577293},{ATN=61804255},{ARTB=FIPLOCK PG 13,5 / 12 GY},{FB=grau},{NW=12},{PG=PG 13,5},{NDM=20.4},{A=28.5},{E=30},{B=11},{C=42.0},{SW=22},{WG=12.9},{VPE=10},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Artikel-Bezeichnung
ⁿ/ₐ
FB
Farbe
ⁿ/ₐ
NW
Nennweite
[mm]
PG
Gewinde
ⁿ/ₐ
A
Außen-Durchmesser
[mm]
E
Außen-Durchmesser
[mm]
B
Gewindelänge
[mm]
C
Gesamtlänge
[mm]
SW
[mm]
WG
Gewicht
[g]
VPE
Verpackung
[St]
FIPLOCK PG grey Art.N...
4044777577262
61804252
FIPLOCK PG 7 / 07 GY
grey
7
PG 7
22.0
22
11
39.0
17
7.6
10
FIPLOCK PG grey Art.N...
4044777577279
61804253
FIPLOCK PG 9 / 10 GY
grey
10
PG 9
24.7
24
11
40.0
20
8.9
10
FIPLOCK PG grey Art.N...
4044777577286
61804254
FIPLOCK PG 11 / 12 GY
grey
12
PG 11
28.5
30
11
42.0
22
12.7
10
FIPLOCK PG grey Art.N...
4044777577293
61804255
FIPLOCK PG 13,5 / 12 GY
grey
12
PG 13,5
28.5
30
11
42.0
22
12.9
10
FIPLOCK PG grey Art.N...
4044777577309
61804256
FIPLOCK PG 16 / 17 GY
grey
17
PG 16
34.0
32
11
51.1
27
18.5
10
FIPLOCK PG grey Art.N...
4044777577316
61804257
FIPLOCK PG 21 / 23 GY
grey
23
PG 21
41.7
45
12
52.1
36
28.9
6
FIPLOCK PG grey Art.N...
4044777577323
61804258
FIPLOCK PG 29 / 29 GY
grey
29
PG 29
48.4
46
12
52.4
41
31.0
6
FIPLOCK PG grey Art.N...
4044777577330
61804259
FIPLOCK PG 36 / 36 GY
grey
36
PG 36
59.7
59
13
66.8
52
65.8
4
FIPLOCK PG grey Art.N...
4044777577347
61804260
FIPLOCK PG 48 / 48 GY
grey
48
PG 48
71.0
74
13
66.8
65
84.4
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表