目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
FIPLOCK® PA12 Standard
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Use in Railway application
FIPLOCK® PA12
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/fiplock/fiplock_pa12/fiplock_fpdf_black.prj},{NB=FIPLOCK FPDF Art. Nr. 61803957},{IDNR=},{EAN=4044777578047},{ATN=61803957},{ARTB=FIPLOCK FPDF 29/28,3x34,7 BK 50M},{FB=Black},{NW=29},{NWM=32},{P=Rough},{ID=28.3},{AD=34.7},{R=50},{WG=133},{VPE=50},{T=0.40},{L=51},{RADIUS=0.60},{L1=2.62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
FB
Color
ⁿ/ₐ
NW
Nominal width
[mm]
NWM
Nominal width metric
[mm]
P
Profil
ⁿ/ₐ
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
R
Bend radius
[mm]
WG
Weight
[g/m]
VPE
Package
[m]
FIPLOCK® PA12 Standard ...
4044777577996
61803952
FIPLOCK FPDF 7/6,2x10,0 B...
Black
7
10
Fine
6.2
10.0
15
22
50
FIPLOCK® PA12 Standard ...
4044777578009
61803953
FIPLOCK FPDF 10/9,6x12,8 ...
Black
10
12
Fine
9.6
12.8
20
28
50
FIPLOCK® PA12 Standard ...
4044777578016
61803954
FIPLOCK FPDF 12/12,0x15,7...
Black
12
16
Fine
12.0
15.7
25
38
50
FIPLOCK® PA12 Standard ...
4044777578023
61803955
FIPLOCK FPDF 17/16,1x21,1...
Black
17
20
Rough
16.1
21.1
30
53
50
FIPLOCK® PA12 Standard ...
4044777578030
61803956
FIPLOCK FPDF 23/22,0x28,5...
Black
23
25
Rough
22.0
28.5
40
99
50
FIPLOCK® PA12 Standard ...
4044777578047
61803957
FIPLOCK FPDF 29/28,3x34,7...
Black
29
32
Rough
28.3
34.7
50
133
50
FIPLOCK® PA12 Standard ...
4044777578054
61803958
FIPLOCK FPDF 36/36,6x42,3...
Black
36
40
Rough
36.6
42.3
55
160
25
FIPLOCK® PA12 Standard ...
4044777578061
61803959
FIPLOCK FPDF 48/47,0x54,4...
Black
48
50
Rough
47.0
54.4
65
228
25
FIPLOCK® PA12 Standard ...
4044777578078
61803960
FIPLOCK FPDF 56/56,3x67,2...
Black
56
68
Rough
56.3
67.2
100
330
25
FIPLOCK® PA12 Standard ...
4044777578085
61803961
FIPLOCK FPDF 70/67,2x79,6...
Black
70
80
Rough
67.2
79.6
135
460
25
FIPLOCK® PA12 Standard ...
4044777578092
61803962
FIPLOCK FPDF 95/91,3x106,...
Black
95
106
Rough
91.3
106.0
150
660
10
FIPLOCK® PA12 Standard ...
4044777578108
61803963
FIPLOCK FPDF 125/126,5x14...
Black
125
146
Rough
126.5
146.5
320
850
10
FIPLOCK® PA12 Standard ...
4044777578115
61803964
FIPLOCK FPDF 170/172,0x19...
Black
170
193
Rough
172.0
193.0
440
1270
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表