目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® UI COMPACT M AISI 304
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems metal
Stainless steel with double-interlocked profile
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_metall/silvyn_ui_511_edelstahl/silvyn_ui_compact_m_aisi_304.prj},{NB=SILVYN UI COMPACT M AISI 304 Art. Nr. 61803883},{IDNR=},{EAN=4044777306121},{ATN=61803883},{ARTB=SILVYN UI COMPACT M25x1,5 AISI 304},{NW=3/4“},{M=M25x1,5},{D=10},{I=18.5},{A=38.2},{C=33},{SW1=33},{SW2=35},{WG=66.0},{VPE=1},{X=4},{MX=25},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
NW
Nominal size
ⁿ/ₐ
M
Thread Metric
ⁿ/ₐ
D
Thread length
[mm]
I
Inside diameter
[mm]
A
Outside diameter
[mm]
C
total length
[mm]
SW1
[mm]
SW2
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SILVYN® UI COMPACT M AISI...
4044777306091
61803880
SILVYN UI COMPACT M16x1,5...
3/8“
M16x1,5
10
9.8
28.3
31
24
26
39.0
1
SILVYN® UI COMPACT M AISI...
4044777306107
61803881
SILVYN UI COMPACT M20x1,5...
3/8“
M20x1,5
10
9.8
28.3
31
24
26
40.0
1
SILVYN® UI COMPACT M AISI...
4044777306114
61803882
SILVYN UI COMPACT M20x1,5...
1/2“
M20x1,5
10
13.9
31.6
32
27
29
44.0
1
SILVYN® UI COMPACT M AISI...
4044777306121
61803883
SILVYN UI COMPACT M25x1,5...
3/4“
M25x1,5
10
18.5
38.2
33
33
35
66.0
1
SILVYN® UI COMPACT M AISI...
4044777306138
61803884
SILVYN UI COMPACT M32x1,5...
1“
M32x1,5
12
22.8
49.5
36
42
45
117.0
1
SILVYN® UI COMPACT M AISI...
4044777306145
61803885
SILVYN UI COMPACT M40x1,5...
1 1/4“
M40x1,5
13
30.8
58.3
40
50
53
160.0
1
SILVYN® UI COMPACT M AISI...
4044777306152
61803886
SILVYN UI COMPACT M50x1,5...
1 1/2“
M50x1,5
14
36.8
68.2
46
58
62
253.0
1
SILVYN® UI COMPACT M AISI...
4044777306169
61803887
SILVYN UI COMPACT M63x1,5...
2“
M63x1,5
16
47.8
83.6
52
72
76
386.0
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表