目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® MPC-M gray
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems plastic
Flexible with PVC spiral
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_kstoff/silvyn_el_eloe_elt/silvyn_mpc_m_g.prj},{NB=SILVYN MPC-M grau Art. Nr. 55502445},{EAN=4044774877693},{ATN=55502445},{ARTB=SILVYN MPC-25-M25},{CLRVIS=Grey},{DES=Metric Thread},{CT=MPC},{NW=22},{CS=25},{A=M25x1.5},{T1=M25},{NDM=25.0000},{KDM=23.1600},{B=15},{C=30},{D=42},{E=19.0},{F=37},{CNSMAT=Nylon PA66},{NL=19.000},{LT=35.000},{HAC=41.000},{HL=6.000},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLRVIS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
VPE
Package [pc]
[ST]
SILVYN® MPC-M gray Ar...
4044774877655
55502441
SILVYN MPC-12-M16
Gray
Metric Thread
10
12
M16x1.5
11
27
24
9.0
23
10
SILVYN® MPC-M gray Ar...
4044774877662
55502442
SILVYN MPC-16-M16
Gray
Metric Thread
12
16
M16x1.5
11
29
28
10.5
25
10
SILVYN® MPC-M gray Ar...
4044774877679
55502443
SILVYN MPC-16-M20
Gray
Metric Thread
14
16
M20x1.5
14
27
28
10.5
25
10
SILVYN® MPC-M gray Ar...
4044774877686
55502444
SILVYN MPC-20-M20
Gray
Metric Thread
17
20
M20x1.5
14
29
33
14.5
30
10
SILVYN® MPC-M gray Ar...
4044774877693
55502445
SILVYN MPC-25-M25
Gray
Metric Thread
22
25
M25x1.5
15
30
42
19.0
37
10
SILVYN® MPC-M gray Ar...
4044774877709
55502446
SILVYN MPC-30-M32
Gray
Metric Thread
29
30
M32x1.5
16
30
45
24.5
41
10
SILVYN® MPC-M gray Ar...
4044774877716
55502447
SILVYN MPC-32-M32
Gray
Metric Thread
29
32
M32x1.5
16
32
48
24.5
45
10
SILVYN® MPC-M gray Ar...
4044774877723
55502448
SILVYN MPC-40-M40
Gray
Metric Thread
36
40
M40x1.5
16
43
60
33.0
60
2
SILVYN® MPC-M gray Ar...
4044774877730
55502449
SILVYN MPC-50-M50
Gray
Metric Thread
48
50
M50x1.5
16
39
64
39.0
60
2
SILVYN® MPC-M gray Ar...
4044774877747
55502439
SILVYN MPC-63-M63
Gray
Metric Thread
56
63
M63x1.5
16
40
76
48.0
73
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表